Best Selling
Catalog #: 442L-SFZNMN
SafeZone Mini Safety Laser Scanner
Power Supply | 24V DC +20% / -30% |
---|---|
Resolution | 30mm, 40mm, 50mm and 70mm (1.18 to 2.76 in.) |
Response Time | 80 ms |
Safety Output Rating | 2 PNP, 0.5 A OSSD |
Software | True |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 13.208 |
Lead Time | 5 |
Dimension Width | 18.999 |
Dimension Length | 19.507 |
Stock Status | STOCKED |
Weight | 1.064 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
User Manual | 442l-um005_-en-p | 442L-UM005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Korean KC
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Power Supply | 24V DC +20% / -30% |
---|---|
Resolution | 30mm, 40mm, 50mm and 70mm (1.18 to 2.76 in.) |
Response Time | 80 ms |
Safety Output Rating | 2 PNP, 0.5 A OSSD |
Software | True |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 13.208 |
Lead Time | 5 |
Dimension Width | 18.999 |
Dimension Length | 19.507 |
Stock Status | STOCKED |
Weight | 1.064 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
442l-um005_-en-p
User Manual
442L-UM005 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
User Manual | 442l-um005_-en-p | 442L-UM005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Korean KC
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.