View all 440T Trapped Key Switch with Electronic Timed-delay
440T-MSTUE11AA
Trapped Key Interlock
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Technical Specifications
Electrical
Construction
Environmental
Mechanical
Drawings
Documents
Alternative Products
Technotes
| Spare part |
True
|
|---|---|
| Range switch setting 5 |
30...300s @ time delay long range
|
| Solenoid voltage |
24V DC @ 110V AC, 230V AC
|
| Range switch setting 6 |
300...3000s @ time delay long range
|
| Type of accessory |
Prosafe electronic time delay unit
|
| Description |
Trapped key interlock switch with electronic Timed-delay
|
| Contact type |
24V DC, contact set 1, 2 NO 20 A & contact set 2, 1 NC 20 A
|
| Accessory |
True
|
| Solenoid monitor switch |
1 NC safety (10 A)
|
| Time switch setting 1 |
Delay adjustment: 10%
|
| Time switch setting 2 |
Delay adjustment: 20%
|
| Time switch setting 3 |
Delay adjustment: 30%
|
| Time switch setting 4 |
Delay adjustment: 40%
|
| Time switch setting 5 |
Delay adjustment: 50%
|
| Time switch setting 6 |
Delay adjustment: 60%
|
| Time switch setting 7 |
Delay adjustment: 70%
|
| Time switch setting 8 |
Delay adjustment: 80%
|
| Time switch setting 9 |
Delay adjustment: 90%
|
| Time switch setting 10 |
Delay adjustment: 100%
|
| Range switch setting 7 |
30...300s @ time delay short range
|
| Safety contacts isolator |
3 NO safety (40 A) & 1 NO (20 A), 2 NO safety (20 A) & 1 NC (20 A)
|
| Width |
216 mm
|
|---|---|
| Height |
130 mm
|
| Depth |
123.85 mm
|
| Type of switch |
Electronic time delay, single key out, panel mounted
|
| Time delay |
0.1 s..30 min
|
| Operating temperature |
0 °C
|
|---|
| Key code 1 position 1 |
Code 1 position 1 - code A
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code A
|
| Mounting |
TAer resistant screws
|
| Material |
Trapped key components: 316L Stainless Steel, Faceplate: 316L Stainless Steel
|
| Features |
Timed-delay output up to 30 min, Single key or dual key, 316L stainless steel keys, Category 1 stop, Replaceable code barrel assembly
|
| Relative humidity |
95 %
|
| Torque to key, max |
14
|
| Shear force to key, max |
15.1
|
| Mechanical life operations |
200000
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 440t-in011_-mu-p | 440T-IN011 |
| Technical Data | Publication |
|---|---|
| switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Spare part |
True
|
|---|---|
| Range switch setting 5 |
30...300s @ time delay long range
|
| Solenoid voltage |
24V DC @ 110V AC, 230V AC
|
| Range switch setting 6 |
300...3000s @ time delay long range
|
| Type of accessory |
Prosafe electronic time delay unit
|
| Description |
Trapped key interlock switch with electronic Timed-delay
|
| Contact type |
24V DC, contact set 1, 2 NO 20 A & contact set 2, 1 NC 20 A
|
| Accessory |
True
|
| Solenoid monitor switch |
1 NC safety (10 A)
|
| Time switch setting 1 |
Delay adjustment: 10%
|
| Time switch setting 2 |
Delay adjustment: 20%
|
| Time switch setting 3 |
Delay adjustment: 30%
|
| Time switch setting 4 |
Delay adjustment: 40%
|
| Time switch setting 5 |
Delay adjustment: 50%
|
| Time switch setting 6 |
Delay adjustment: 60%
|
| Time switch setting 7 |
Delay adjustment: 70%
|
| Time switch setting 8 |
Delay adjustment: 80%
|
| Time switch setting 9 |
Delay adjustment: 90%
|
| Time switch setting 10 |
Delay adjustment: 100%
|
| Range switch setting 7 |
30...300s @ time delay short range
|
| Safety contacts isolator |
3 NO safety (40 A) & 1 NO (20 A), 2 NO safety (20 A) & 1 NC (20 A)
|
| Width |
216 mm
|
|---|---|
| Height |
130 mm
|
| Depth |
123.85 mm
|
| Type of switch |
Electronic time delay, single key out, panel mounted
|
| Time delay |
0.1 s..30 min
|
| Operating temperature |
0 °C
|
|---|
| Key code 1 position 1 |
Code 1 position 1 - code A
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code A
|
| Mounting |
TAer resistant screws
|
| Material |
Trapped key components: 316L Stainless Steel, Faceplate: 316L Stainless Steel
|
| Features |
Timed-delay output up to 30 min, Single key or dual key, 316L stainless steel keys, Category 1 stop, Replaceable code barrel assembly
|
| Relative humidity |
95 %
|
| Torque to key, max |
14
|
| Shear force to key, max |
15.1
|
| Mechanical life operations |
200000
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
440t-in011_-mu-p
Installation Instructions
440T-IN011 |
|
switch-td001_-en-p
Technical Data
SWITCH-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 440t-in011_-mu-p | 440T-IN011 |
| Technical Data | Publication |
| switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Trapped Key Interlock
440T-MSTUE11AA
Close
Print
Copyright ©2026 Rockwell Automation, Inc.