Trapped Key Interlock
| Unique Product Identifier |
440T-MSSSE23BB
|
|---|---|
| UPC |
885630158730
|
| Estimated Lead Time |
30 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
>1
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Type of accessory/spare part |
Mechanical locking
|
|---|---|
| Width |
58 mm
|
| Height |
183 mm
|
| Depth |
34 mm
|
| Type of switch |
Slamlock electrical, single key, primary trapped
|
| Operating temperature |
-20 °C
|
|---|---|
| Pollution degree |
3
|
| Current, min |
5mA @ 5V DC
|
|---|---|
| Utilization category |
AC-15 (Ue/Ie: 240V/3A @ 120V/6A) DC-13 (Ue/Ie: 24V/2A
|
| Thermal current (Ith) |
10 A
|
| Rated impulse voltage (Uimp) |
2500 V
|
| Auxiliary contacts |
1 NO
|
| Insulation voltage |
Rated 500V
|
| Color |
Red/Stainless
|
| Electrical life cycle |
Dependant on load
|
| Safety contacts |
2 NC positive break
|
| Switching current, max |
500V/500VA @ voltage
|
| Torque settings, max |
Terminal screws: 1.0 Nm
|
|---|---|
| Key code 1 position 1 |
Code 1 position 1 - code B
|
| Key code 1 position 2 |
Code 1 position 2 - code B
|
| Weight |
SSE: 1.17 kg (2.6 lb)
|
| Operating radius, min |
175 mm (6.88 in) (60 mm (2.36 in) with flexible actuator)
|
| Mounting |
SSS: 4 x M5 counterbored from top or 4 x M5 from underside with nuts
|
| Key condition |
2 NC + 1 NO break before make, Key free to release flat actuator
|
| Features |
Electrical safety contacts combined with trapped key/enforced sequence feature, Most of unit constructed from 316L stainless steel, Selection of actuator types available, Single or dual key versions available, Direct drive ops, Replaceable code barr
|
| Actuator travel for positive opening |
5 mm
|
| Torque to key |
14
|
| Break contact force, min |
12 N
|
| Relative humidity |
95 %
|
| Releasable load, max |
100 N
|
| Shear force to key |
15.1
|
| Holding force, max |
2000 N
|
| Actuation speed, max |
1 m/s
|
| Mechanical life operations |
200000
|
| Conduit entry |
3 x M20
|
| Actuation frequency, max |
2 cycle/s
|
| Actuator material |
Stainless Steel
|
| Safety contact gap |
>2 x 2 mm (0.07 in)
|
| Case material |
316L Stainless Steel, UL approved glass-filled Polyester
|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 440t-in011_-mu-p | 440T-IN011 |
| Technical Data | Publication |
|---|---|
| switch-td001_-en-p | SWITCH-TD001 |
- Safety
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Overview
| Unique Product Identifier |
440T-MSSSE23BB
|
|---|---|
| UPC |
885630158730
|
| Estimated Lead Time |
30 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
>1
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| Type of accessory/spare part |
Mechanical locking
|
|---|---|
| Width |
58 mm
|
| Height |
183 mm
|
| Depth |
34 mm
|
| Type of switch |
Slamlock electrical, single key, primary trapped
|
| Operating temperature |
-20 °C
|
|---|---|
| Pollution degree |
3
|
| Current, min |
5mA @ 5V DC
|
|---|---|
| Utilization category |
AC-15 (Ue/Ie: 240V/3A @ 120V/6A) DC-13 (Ue/Ie: 24V/2A
|
| Thermal current (Ith) |
10 A
|
| Rated impulse voltage (Uimp) |
2500 V
|
| Auxiliary contacts |
1 NO
|
| Insulation voltage |
Rated 500V
|
| Color |
Red/Stainless
|
| Electrical life cycle |
Dependant on load
|
| Safety contacts |
2 NC positive break
|
| Switching current, max |
500V/500VA @ voltage
|
| Torque settings, max |
Terminal screws: 1.0 Nm
|
|---|---|
| Key code 1 position 1 |
Code 1 position 1 - code B
|
| Key code 1 position 2 |
Code 1 position 2 - code B
|
| Weight |
SSE: 1.17 kg (2.6 lb)
|
| Operating radius, min |
175 mm (6.88 in) (60 mm (2.36 in) with flexible actuator)
|
| Mounting |
SSS: 4 x M5 counterbored from top or 4 x M5 from underside with nuts
|
| Key condition |
2 NC + 1 NO break before make, Key free to release flat actuator
|
| Features |
Electrical safety contacts combined with trapped key/enforced sequence feature, Most of unit constructed from 316L stainless steel, Selection of actuator types available, Single or dual key versions available, Direct drive ops, Replaceable code barr
|
| Actuator travel for positive opening |
5 mm
|
| Torque to key |
14
|
| Break contact force, min |
12 N
|
| Relative humidity |
95 %
|
| Releasable load, max |
100 N
|
| Shear force to key |
15.1
|
| Holding force, max |
2000 N
|
| Actuation speed, max |
1 m/s
|
| Mechanical life operations |
200000
|
| Conduit entry |
3 x M20
|
| Actuation frequency, max |
2 cycle/s
|
| Actuator material |
Stainless Steel
|
| Safety contact gap |
>2 x 2 mm (0.07 in)
|
| Case material |
316L Stainless Steel, UL approved glass-filled Polyester
|
Drawings
Documents
|
Product Cutsheet
General
-- |
|
440t-in011_-mu-p
Installation Instructions
440T-IN011 |
|
switch-td001_-en-p
Technical Data
SWITCH-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 440t-in011_-mu-p | 440T-IN011 |
| Technical Data | Publication |
| switch-td001_-en-p | SWITCH-TD001 |
Certifications
- Safety
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
| Technotes |
|---|