Loading
View all 440T Slamlock Trapped Key Interlock Switches
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
440T-MSSSE20AA

Trapped Key Interlock

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
Trapped Key Interlock Switch, Slamlock, Standard Key Code Labeling, Electrical, Single Key, Key Trapped to Release Actuator
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
Construction
Environmental
Electrical
Mechanical
Drawings
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
440T-MSSSE20AA
UPC
662074435807
Estimated Lead Time
21 days
Country of Origin
>1
Type of accessory/spare part
Mechanical locking
Width
58 mm
Height
183 mm
Depth
34 mm
Type of switch
Slamlock electrical, single key, primary trapped
Operating temperature
-20 °C
Pollution degree
3
Current, min
5mA @ 5V DC
Utilization category
AC-15 (Ue/Ie: 240V/3A @ 120V/6A) DC-13 (Ue/Ie: 24V/2A
Thermal current (Ith)
10 A
Rated impulse voltage (Uimp)
2500 V
Auxiliary contacts
1 NO
Insulation voltage
Rated 500V
Color
Red/Stainless
Electrical life cycle
Dependant on load
Safety contacts
2 NC positive break
Switching current, max
500V/500VA @ voltage
Torque settings, max
Terminal screws: 1.0 Nm
Key code 1 position 1
Code 1 position 1 - code A
Key code 1 position 2
Code 1 position 2 - code A
Weight
SSE: 1.17 kg (2.6 lb)
Operating radius, min
175 mm (6.88 in) (60 mm (2.36 in) with flexible actuator)
Mounting
SSS: 4 x M5 counterbored from top or 4 x M5 from underside with nuts
Key condition
2 NC + 1 NO break before make, Key free to release standard actuator
Features
Electrical safety contacts combined with trapped key/enforced sequence feature, Most of unit constructed from 316L stainless steel, Selection of actuator types available, Single or dual key versions available, Direct drive ops, Replaceable code barr
Actuator travel for positive opening
5 mm
Torque to key
14
Break contact force, min
12 N
Relative humidity
95 %
Releasable load, max
100 N
Shear force to key
15.1
Holding force, max
2000 N
Actuation speed, max
1 m/s
Mechanical life operations
200000
Conduit entry
3 x M20
Actuation frequency, max
2 cycle/s
Actuator material
Stainless Steel
Safety contact gap
>2 x 2 mm (0.07 in)
Case material
316L Stainless Steel, UL approved glass-filled Polyester
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
  • Safety

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
440T-MSSSE20AA
UPC
662074435807
Estimated Lead Time
21 days
Country of Origin
>1
Technical Specifications
Type of accessory/spare part
Mechanical locking
Width
58 mm
Height
183 mm
Depth
34 mm
Type of switch
Slamlock electrical, single key, primary trapped
Operating temperature
-20 °C
Pollution degree
3
Current, min
5mA @ 5V DC
Utilization category
AC-15 (Ue/Ie: 240V/3A @ 120V/6A) DC-13 (Ue/Ie: 24V/2A
Thermal current (Ith)
10 A
Rated impulse voltage (Uimp)
2500 V
Auxiliary contacts
1 NO
Insulation voltage
Rated 500V
Color
Red/Stainless
Electrical life cycle
Dependant on load
Safety contacts
2 NC positive break
Switching current, max
500V/500VA @ voltage
Torque settings, max
Terminal screws: 1.0 Nm
Key code 1 position 1
Code 1 position 1 - code A
Key code 1 position 2
Code 1 position 2 - code A
Weight
SSE: 1.17 kg (2.6 lb)
Operating radius, min
175 mm (6.88 in) (60 mm (2.36 in) with flexible actuator)
Mounting
SSS: 4 x M5 counterbored from top or 4 x M5 from underside with nuts
Key condition
2 NC + 1 NO break before make, Key free to release standard actuator
Features
Electrical safety contacts combined with trapped key/enforced sequence feature, Most of unit constructed from 316L stainless steel, Selection of actuator types available, Single or dual key versions available, Direct drive ops, Replaceable code barr
Actuator travel for positive opening
5 mm
Torque to key
14
Break contact force, min
12 N
Relative humidity
95 %
Releasable load, max
100 N
Shear force to key
15.1
Holding force, max
2000 N
Actuation speed, max
1 m/s
Mechanical life operations
200000
Conduit entry
3 x M20
Actuation frequency, max
2 cycle/s
Actuator material
Stainless Steel
Safety contact gap
>2 x 2 mm (0.07 in)
Case material
316L Stainless Steel, UL approved glass-filled Polyester
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
  • Safety

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Trapped Key Interlock
CloseClose
440T-MSSSE20AA
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose