View all 440T Slamlock Trapped Key Interlock Switches
440T-MSSSE11AE
Trapped Key Interlock
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Technical Specifications
Construction
Environmental
Electrical
Mechanical
Drawings
Documents
Certifications
Alternative Products
Technotes
| Type of accessory/spare part |
Mechanical locking
|
|---|---|
| Width |
58 mm
|
| Height |
183 mm
|
| Depth |
34 mm
|
| Type of switch |
Slamlock electrical, single key, primary trapped
|
| Operating temperature |
-20 °C
|
|---|---|
| Pollution degree |
3
|
| Current, min |
5mA @ 5V DC
|
|---|---|
| Utilization category |
AC-15 (Ue/Ie: 240V/3A @ 120V/6A) DC-13 (Ue/Ie: 24V/2A
|
| Thermal current (Ith) |
10 A
|
| Rated impulse voltage (Uimp) |
2500 V
|
| Auxiliary contacts |
1 NO
|
| Insulation voltage |
Rated 500V
|
| Color |
Red/Stainless
|
| Electrical life cycle |
Dependant on load
|
| Safety contacts |
2 NC positive break
|
| Switching current, max |
500V/500VA @ voltage
|
| Torque settings, max |
Terminal screws: 1.0 Nm
|
|---|---|
| Key code 1 position 1 |
Code 1 position 1 - code A
|
| Key code 1 position 2 |
Code 1 position 2 - code E
|
| Weight |
SSE: 1.17 kg (2.6 lb)
|
| Operating radius, min |
175 mm (6.88 in) (60 mm (2.36 in) with flexible actuator)
|
| Mounting |
SSS: 4 x M5 counterbored from top or 4 x M5 from underside with nuts
|
| Key condition |
Key trapped to release fully flexible actuator
|
| Features |
Electrical safety contacts combined with trapped key/enforced sequence feature, Most of unit constructed from 316L stainless steel, Selection of actuator types available, Single or dual key versions available, Direct drive ops, Replaceable code barr
|
| Actuator travel for positive opening |
5 mm
|
| Torque to key |
14
|
| Break contact force, min |
12 N
|
| Relative humidity |
95 %
|
| Releasable load, max |
100 N
|
| Shear force to key |
15.1
|
| Holding force, max |
2000 N
|
| Actuation speed, max |
1 m/s
|
| Mechanical life operations |
200000
|
| Conduit entry |
3 x M20
|
| Actuation frequency, max |
2 cycle/s
|
| Actuator material |
Stainless Steel
|
| Safety contact gap |
>2 x 2 mm (0.07 in)
|
| Case material |
316L Stainless Steel, UL approved glass-filled Polyester
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 440t-in011_-mu-p | 440T-IN011 |
| Technical Data | Publication |
|---|---|
| switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type of accessory/spare part |
Mechanical locking
|
|---|---|
| Width |
58 mm
|
| Height |
183 mm
|
| Depth |
34 mm
|
| Type of switch |
Slamlock electrical, single key, primary trapped
|
| Operating temperature |
-20 °C
|
|---|---|
| Pollution degree |
3
|
| Current, min |
5mA @ 5V DC
|
|---|---|
| Utilization category |
AC-15 (Ue/Ie: 240V/3A @ 120V/6A) DC-13 (Ue/Ie: 24V/2A
|
| Thermal current (Ith) |
10 A
|
| Rated impulse voltage (Uimp) |
2500 V
|
| Auxiliary contacts |
1 NO
|
| Insulation voltage |
Rated 500V
|
| Color |
Red/Stainless
|
| Electrical life cycle |
Dependant on load
|
| Safety contacts |
2 NC positive break
|
| Switching current, max |
500V/500VA @ voltage
|
| Torque settings, max |
Terminal screws: 1.0 Nm
|
|---|---|
| Key code 1 position 1 |
Code 1 position 1 - code A
|
| Key code 1 position 2 |
Code 1 position 2 - code E
|
| Weight |
SSE: 1.17 kg (2.6 lb)
|
| Operating radius, min |
175 mm (6.88 in) (60 mm (2.36 in) with flexible actuator)
|
| Mounting |
SSS: 4 x M5 counterbored from top or 4 x M5 from underside with nuts
|
| Key condition |
Key trapped to release fully flexible actuator
|
| Features |
Electrical safety contacts combined with trapped key/enforced sequence feature, Most of unit constructed from 316L stainless steel, Selection of actuator types available, Single or dual key versions available, Direct drive ops, Replaceable code barr
|
| Actuator travel for positive opening |
5 mm
|
| Torque to key |
14
|
| Break contact force, min |
12 N
|
| Relative humidity |
95 %
|
| Releasable load, max |
100 N
|
| Shear force to key |
15.1
|
| Holding force, max |
2000 N
|
| Actuation speed, max |
1 m/s
|
| Mechanical life operations |
200000
|
| Conduit entry |
3 x M20
|
| Actuation frequency, max |
2 cycle/s
|
| Actuator material |
Stainless Steel
|
| Safety contact gap |
>2 x 2 mm (0.07 in)
|
| Case material |
316L Stainless Steel, UL approved glass-filled Polyester
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
440t-in011_-mu-p
Installation Instructions
440T-IN011 |
|
switch-td001_-en-p
Technical Data
SWITCH-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 440t-in011_-mu-p | 440T-IN011 |
| Technical Data | Publication |
| switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Trapped Key Interlock
440T-MSSSE11AE
Close
Print
Copyright ©2026 Rockwell Automation, Inc.