| Type of accessory/spare part |
Mechanical locking
|
|---|---|
| Width |
48.5 mm
|
| Height |
65.5 mm
|
| Depth |
27.4 mm
|
| Type of switch |
Bolt lock with engraving
|
| Bolt diameter |
15 mm
|
| Operating temperature |
-40 °C
|
|---|
| Key code 1 position 1 |
Code 1 position 1 - code A
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code A
|
| Mounting |
SBL: 2 x M5 counterbored from top or 2 x M5 from underside with M5 nuts
|
| Key condition |
Key trapped to retract bolt 6 mm retracted, 20 mm extended
|
| Material |
Faceplate: 316L Stainless Steel
|
| Torque to key |
14
|
| Relative humidity |
95 %
|
| Shear force to key |
15.1
|
| Mechanical life operations |
200000
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 440t-in011_-mu-p | 440T-IN011 |
| Technical Data | switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of 2025-12-29. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type of accessory/spare part |
Mechanical locking
|
|---|---|
| Width |
48.5 mm
|
| Height |
65.5 mm
|
| Depth |
27.4 mm
|
| Type of switch |
Bolt lock with engraving
|
| Bolt diameter |
15 mm
|
| Operating temperature |
-40 °C
|
|---|
| Key code 1 position 1 |
Code 1 position 1 - code A
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code A
|
| Mounting |
SBL: 2 x M5 counterbored from top or 2 x M5 from underside with M5 nuts
|
| Key condition |
Key trapped to retract bolt 6 mm retracted, 20 mm extended
|
| Material |
Faceplate: 316L Stainless Steel
|
| Torque to key |
14
|
| Relative humidity |
95 %
|
| Shear force to key |
15.1
|
| Mechanical life operations |
200000
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
440t-in011_-mu-p
Installation Instructions
440T-IN011 |
|
switch-td001_-en-p
Technical Data
SWITCH-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 440t-in011_-mu-p | 440T-IN011 |
| Technical Data | switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of 2025-12-29. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.