Loading
View all 440T Trapped Key Switch with Electronic Timed-delay
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
440T-MDTUE10AAAA

Trapped Key Interlock

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Electronic Timed-Delay Unit - Dual Key, Standard Key Code Labeling, 24V DC, Set 1: 3 N.O. 40 Amp, Set 2: 1 N.O. 20 Amp
  • Add to BOM
  • Repair services
  • Get support
440T-MDTUE10AAAA

Trapped Key Interlock

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Electronic Timed-Delay Unit - Dual Key, Standard Key Code Labeling, 24V DC, Set 1: 3 N.O. 40 Amp, Set 2: 1 N.O. 20 Amp
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
440T-MDTUE10AAAA
UPC
781180428715
Estimated Lead Time
41 days
Standard Warranty Duration

1 year See details

Accessory
True
Contact type
24V DC, contact set 1, 3 NO 40 A & contact set 2, 1 NO 20 A
Description
Trapped key interlock switch with electronic Timed-delay
Range switch setting 5
30...300s @ time delay long range
Range switch setting 6
300...3000s @ time delay long range
Range switch setting 7
30...300s @ time delay short range
Safety contacts isolator
3 NO safety (40 A) & 1 NO (20 A), 2 NO safety (20 A) & 1 NC (20 A)
Solenoid monitor switch
1 NC safety (10 A)
Solenoid voltage
24V DC @ 110V AC, 230V AC
Spare part
True
Time switch setting 1
Delay adjustment: 10%
Time switch setting 10
Delay adjustment: 100%
Time switch setting 2
Delay adjustment: 20%
Time switch setting 3
Delay adjustment: 30%
Time switch setting 4
Delay adjustment: 40%
Time switch setting 5
Delay adjustment: 50%
Time switch setting 6
Delay adjustment: 60%
Time switch setting 7
Delay adjustment: 70%
Time switch setting 8
Delay adjustment: 80%
Time switch setting 9
Delay adjustment: 90%
Type of accessory
Prosafe electronic time delay unit
Construction
Depth
123.85 mm
Height
160 mm
Time delay
0.1 s..30 min
Type of switch
Electronic time delay, dual key out, panel mounted
Width
250 mm
Mechanical
Features
Timed-delay output up to 30 min, Single key or dual key, 316L stainless steel keys, Category 1 stop, Replaceable code barrel assembly
Key code 1 position 1
Code 1 position 1 - code A
Key code 1 position 2
Code 1 position 2 - code A
Key code 2 position 1
Code 2 position 1 - code A
Key code 2 position 2
Code 2 position 2 - code A
Material
Trapped key components: 316L Stainless Steel, Faceplate: 316L Stainless Steel
Mechanical life operations
200000
Mounting
TAer resistant screws
Relative humidity
95 %
Shear force to key, max
15.1
Torque to key, max
14
Operating temperature
0 °C
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community China CCC
  • Eurasion Economic Community
  • CE
  • Safety
  • China CCC

This product was certified with the above certifications as of 2026-10-06. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
440T-MDTUE10AAAA
UPC
781180428715
Estimated Lead Time
41 days
Standard Warranty Duration

1 year See details

Electrical & Connectivity
Accessory
True
Contact type
24V DC, contact set 1, 3 NO 40 A & contact set 2, 1 NO 20 A
Description
Trapped key interlock switch with electronic Timed-delay
Range switch setting 5
30...300s @ time delay long range
Range switch setting 6
300...3000s @ time delay long range
Range switch setting 7
30...300s @ time delay short range
Safety contacts isolator
3 NO safety (40 A) & 1 NO (20 A), 2 NO safety (20 A) & 1 NC (20 A)
Solenoid monitor switch
1 NC safety (10 A)
Solenoid voltage
24V DC @ 110V AC, 230V AC
Spare part
True
Time switch setting 1
Delay adjustment: 10%
Time switch setting 10
Delay adjustment: 100%
Time switch setting 2
Delay adjustment: 20%
Time switch setting 3
Delay adjustment: 30%
Time switch setting 4
Delay adjustment: 40%
Time switch setting 5
Delay adjustment: 50%
Time switch setting 6
Delay adjustment: 60%
Time switch setting 7
Delay adjustment: 70%
Time switch setting 8
Delay adjustment: 80%
Time switch setting 9
Delay adjustment: 90%
Type of accessory
Prosafe electronic time delay unit
Physical Characteristics
Construction
Depth
123.85 mm
Height
160 mm
Time delay
0.1 s..30 min
Type of switch
Electronic time delay, dual key out, panel mounted
Width
250 mm
Mechanical
Features
Timed-delay output up to 30 min, Single key or dual key, 316L stainless steel keys, Category 1 stop, Replaceable code barrel assembly
Key code 1 position 1
Code 1 position 1 - code A
Key code 1 position 2
Code 1 position 2 - code A
Key code 2 position 1
Code 2 position 1 - code A
Key code 2 position 2
Code 2 position 2 - code A
Material
Trapped key components: 316L Stainless Steel, Faceplate: 316L Stainless Steel
Mechanical life operations
200000
Mounting
TAer resistant screws
Relative humidity
95 %
Shear force to key, max
15.1
Torque to key, max
14
Compliance & Environment
Operating temperature
0 °C
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/440e-ct016_-ru-e.pdf} {name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/440t-ct002_-en-e.pdf}
  • Eurasion Economic Community
  • CE
  • Safety
  • China CCC

This product was certified with the above certifications as of 2026-10-06. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Trapped Key Interlock
CloseClose
440T-MDTUE10AAAA
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose