| Type of accessory/spare part |
Mechanical locking
|
|---|---|
| Width |
48 mm
|
| Height |
151 mm
|
| Depth |
25.4 mm
|
| Type of switch |
Slamlock mechanical, primary trapped, sary spring eject key free
|
| Operating temperature |
-40 °C
|
|---|---|
| Ambient temperature |
-10 °C
|
| Key code 1 position 1 |
Code 1 position 1 - code A
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code B
|
| Key code 2 position 1 |
Code 2 position 1 - code A
|
| Key code 2 position 2 |
Code 2 position 2 - code C
|
| Weight |
Dual key: 1.33 kg (2.93 lb)
|
| Mounting |
DSS: 4 x M5 counterbored from top or 4 x M5 from underside with nuts
|
| Key condition |
Primary key trapped, sary key spring eject free to release standard actuator
|
| Material |
316L Stainless Steel
|
| Features |
Selection of actuator types available, Direct drive ops, Replaceable code barrel assembly, Fitted with tAer resistant screws, Weatherproof Stainless Steel dust cap as standard, Multiple key options
|
| Torque to key |
14
|
| Relative humidity |
95 %
|
| Shear force to key |
15.1
|
| Holding force, max |
2000 N
|
| Mechanical life operations |
200000
|
| Code barrel life |
Tested to 100000 ops
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of 2025-12-29. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type of accessory/spare part |
Mechanical locking
|
|---|---|
| Width |
48 mm
|
| Height |
151 mm
|
| Depth |
25.4 mm
|
| Type of switch |
Slamlock mechanical, primary trapped, sary spring eject key free
|
| Operating temperature |
-40 °C
|
|---|---|
| Ambient temperature |
-10 °C
|
| Key code 1 position 1 |
Code 1 position 1 - code A
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code B
|
| Key code 2 position 1 |
Code 2 position 1 - code A
|
| Key code 2 position 2 |
Code 2 position 2 - code C
|
| Weight |
Dual key: 1.33 kg (2.93 lb)
|
| Mounting |
DSS: 4 x M5 counterbored from top or 4 x M5 from underside with nuts
|
| Key condition |
Primary key trapped, sary key spring eject free to release standard actuator
|
| Material |
316L Stainless Steel
|
| Features |
Selection of actuator types available, Direct drive ops, Replaceable code barrel assembly, Fitted with tAer resistant screws, Weatherproof Stainless Steel dust cap as standard, Multiple key options
|
| Torque to key |
14
|
| Relative humidity |
95 %
|
| Shear force to key |
15.1
|
| Holding force, max |
2000 N
|
| Mechanical life operations |
200000
|
| Code barrel life |
Tested to 100000 ops
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of 2025-12-29. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.