| Spare part |
True
|
|---|---|
| Accessory |
True
|
| Type of accessory/spare part |
Mechanical locking
|
|---|---|
| Width |
48.5 mm
|
| Height |
119 mm
|
| Depth |
27.4 mm
|
| Type of switch |
Dual access/chain lock with lever
|
| Operating temperature |
-40 °C
|
|---|---|
| Misalignment tolerance |
±10 mm (0.39 in.)
|
| Key code 1 position 1 |
Code 1 position 1 - code 0
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code V
|
| Key code 2 position 1 |
Code 2 position 1 - code 0
|
| Key code 2 position 2 |
Code 2 position 2 - code Y
|
| Key condition |
Primary key trapped, sary key free to release chain/lever
|
| Material |
Faceplate: 316L Stainless Steel
|
| Torque to key |
14
|
| Relative humidity |
95 %
|
| Shear force to key |
15.1
|
| Mechanical life operations |
200000
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 440t-in011_-mu-p | 440T-IN011 |
| Technical Data | switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Spare part |
True
|
|---|---|
| Accessory |
True
|
| Type of accessory/spare part |
Mechanical locking
|
|---|---|
| Width |
48.5 mm
|
| Height |
119 mm
|
| Depth |
27.4 mm
|
| Type of switch |
Dual access/chain lock with lever
|
| Operating temperature |
-40 °C
|
|---|---|
| Misalignment tolerance |
±10 mm (0.39 in.)
|
| Key code 1 position 1 |
Code 1 position 1 - code 0
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code V
|
| Key code 2 position 1 |
Code 2 position 1 - code 0
|
| Key code 2 position 2 |
Code 2 position 2 - code Y
|
| Key condition |
Primary key trapped, sary key free to release chain/lever
|
| Material |
Faceplate: 316L Stainless Steel
|
| Torque to key |
14
|
| Relative humidity |
95 %
|
| Shear force to key |
15.1
|
| Mechanical life operations |
200000
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
440t-in011_-mu-p
Installation Instructions
440T-IN011 |
|
switch-td001_-en-p
Technical Data
SWITCH-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 440t-in011_-mu-p | 440T-IN011 |
| Technical Data | switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.