| Spare part |
True
|
|---|---|
| Accessory |
True
|
| Type of accessory/spare part |
Mechanical locking
|
|---|---|
| Width |
48.5 mm
|
| Height |
119 mm
|
| Depth |
27.4 mm
|
| Type of switch |
Dual access/chain lock with lever
|
| Operating temperature |
-40 °C
|
|---|---|
| Misalignment tolerance |
±10 mm (0.39 in.)
|
| Key code 1 position 1 |
Code 1 position 1 - code 0
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code B
|
| Key code 2 position 1 |
Code 2 position 1 - code 0
|
| Key code 2 position 2 |
Code 2 position 2 - code C
|
| Key condition |
Primary key trapped, sary key free to release chain/lever
|
| Material |
Faceplate: 316L Stainless Steel
|
| Torque to key |
14
|
| Relative humidity |
95 %
|
| Shear force to key |
15.1
|
| Mechanical life operations |
200000
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 440t-in011_-mu-p | 440T-IN011 |
| Technical Data | Publication |
|---|---|
| switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Spare part |
True
|
|---|---|
| Accessory |
True
|
| Type of accessory/spare part |
Mechanical locking
|
|---|---|
| Width |
48.5 mm
|
| Height |
119 mm
|
| Depth |
27.4 mm
|
| Type of switch |
Dual access/chain lock with lever
|
| Operating temperature |
-40 °C
|
|---|---|
| Misalignment tolerance |
±10 mm (0.39 in.)
|
| Key code 1 position 1 |
Code 1 position 1 - code 0
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code B
|
| Key code 2 position 1 |
Code 2 position 1 - code 0
|
| Key code 2 position 2 |
Code 2 position 2 - code C
|
| Key condition |
Primary key trapped, sary key free to release chain/lever
|
| Material |
Faceplate: 316L Stainless Steel
|
| Torque to key |
14
|
| Relative humidity |
95 %
|
| Shear force to key |
15.1
|
| Mechanical life operations |
200000
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
440t-in011_-mu-p
Installation Instructions
440T-IN011 |
|
switch-td001_-en-p
Technical Data
SWITCH-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 440t-in011_-mu-p | 440T-IN011 |
| Technical Data | Publication |
| switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.