Loading
View all Safety Relays Single-Function
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Preferred
440R-N23113

Guardmaster MSR126.1T Safety Relay

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
MSR126.1T 2 N.C.; 2 N.O., 2 N.O., 115V AC , Automatic/Manual Reset,Fixed Screw Terminals,
  • Add to BOM
  • Repair services
  • Get support
Preferred
440R-N23113

Guardmaster MSR126.1T Safety Relay

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
MSR126.1T 2 N.C.; 2 N.O., 2 N.O., 115V AC , Automatic/Manual Reset,Fixed Screw Terminals,
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Relays & Control Outputs
Compliance & Environment
Standards & Protection
Technical Specifications
Performance Level
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
440R-N23113
UPC
611320830507
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Sub Brand
Guardmaster
Continuous safety output current
UL: B300, 5A @ 250V AC, 24V AC @ 6A @ 24V DC, AC-15: 6A @ 250V AC, DC-13: 3A @ 24V DC
Electrical life cycle
Ops: 100.000 (220V AC / 4 A / 880VA cosφ = 0.35), 500.000 (220V AC / 1.7 A / 375VA cosφ = 0.6), 1.000.000 (30V DC / 2 A / 60 W), 2.000.000 (10V DC / 0.01 A / 0.1 W)
Evaluation inputs
One- and two-channel
Fuses output
External: 6 A slow blow or 10 A quick blow
Immediate safe dry No output
2
Inductive, AC-15
6.0A @ 250V AC
Inductive, DC-13
6 A/24V DC @ 6 ops/min
Input resistance, max
90 ohm
Input simultaneity
Infinite
Model
Basic device
Number of outputs, safety related, undelayed, semiconductors
0
Number of outputs, safety related, undelayed, with contact
2
Number of outputs, signalling function, delayed, semiconductors
0
Number of outputs, signalling function, delayed, with contact
0
Number of outputs, signalling function, undelayed, semiconductors
0
Number of outputs, signalling function, undelayed, with contact
0
Operating voltage range
97.75
Power ON delay
300 ms
Power consumption
4 W
Rated control supply voltage at DC
0 V
Rated impulse withstand voltage
2500 V
Rated thermal current (Ith)
Maximum 6 A in one current path (non-switching)
Resistive, AC-1
6.0A @ 250V AC
Resistive, DC-1
6.0A @ 24V DC
Suitable for monitoring of emergency-stop circuits
True
Suitable for monitoring of magnetic switches
True
Suitable for monitoring of optoelectronic protection equipment
True
Suitable for monitoring of position switches
True
Suitable for monitoring of proximity switches
True
Suitable for monitoring of tactile sensors
True
Suitable for monitoring of valves
True
Switching current
10mA @ 10V
Terminal type
Fixed
Type of electric connection
Screw connection
Voltage type for actuating
AC
Wire size
0.2...2.5 mm² (24...12 AWG)
With feedback circuit
True
With muting function
False
With start input
True
Reset
Automatic/manual
Category
Up to 4
Enclosure type
IP40 (NEMA 1), DIN 0470
Operating temperature
-5 °C
PFHd
2.03e-09
Pollution degree
2
Relative humidity
Operating: 90%
DC avg
99 %
Days of operation
365 dbays
Hours of operation
24 h
MTTFd
375 year
Mission time
20 year
Performance level
Up to e
T cycle
8/28800 (h/s)
Mechanical
Enclosure protection
IP40 (NEMA 1)
Rail mounting possible
True
Rated control supply voltage at AC 50 Hz
115 V
Rated control supply voltage at AC 60 Hz
115 V
Recovery time
100 ms
Release delay
False
Response time
15 ms
Shock
10 g, 16 ms, 100 shocks
Terminal protection
IP20, DIN 0470
Vibration
10...55 Hz, 0.35 mm
Weight
115/230V AC: 215 g (0.47 lb)
With detachable clamps
False
Construction
Depth
110 mm
Height
75 mm
Mounting
DIN rail: 35 mm
Width
22.5 mm
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Document --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
UL Listed
  • Safety
  • Kosha Approval
  • UL Listed

This product was certified with the above certifications as of 2026-10-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
440R-N23113
UPC
611320830507
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Electrical & Connectivity
Sub Brand
Guardmaster
Continuous safety output current
UL: B300, 5A @ 250V AC, 24V AC @ 6A @ 24V DC, AC-15: 6A @ 250V AC, DC-13: 3A @ 24V DC
Electrical life cycle
Ops: 100.000 (220V AC / 4 A / 880VA cosφ = 0.35), 500.000 (220V AC / 1.7 A / 375VA cosφ = 0.6), 1.000.000 (30V DC / 2 A / 60 W), 2.000.000 (10V DC / 0.01 A / 0.1 W)
Evaluation inputs
One- and two-channel
Fuses output
External: 6 A slow blow or 10 A quick blow
Immediate safe dry No output
2
Inductive, AC-15
6.0A @ 250V AC
Inductive, DC-13
6 A/24V DC @ 6 ops/min
Input resistance, max
90 ohm
Input simultaneity
Infinite
Model
Basic device
Number of outputs, safety related, undelayed, semiconductors
0
Number of outputs, safety related, undelayed, with contact
2
Number of outputs, signalling function, delayed, semiconductors
0
Number of outputs, signalling function, delayed, with contact
0
Number of outputs, signalling function, undelayed, semiconductors
0
Number of outputs, signalling function, undelayed, with contact
0
Operating voltage range
97.75
Power ON delay
300 ms
Power consumption
4 W
Rated control supply voltage at DC
0 V
Rated impulse withstand voltage
2500 V
Rated thermal current (Ith)
Maximum 6 A in one current path (non-switching)
Resistive, AC-1
6.0A @ 250V AC
Resistive, DC-1
6.0A @ 24V DC
Suitable for monitoring of emergency-stop circuits
True
Suitable for monitoring of magnetic switches
True
Suitable for monitoring of optoelectronic protection equipment
True
Suitable for monitoring of position switches
True
Suitable for monitoring of proximity switches
True
Suitable for monitoring of tactile sensors
True
Suitable for monitoring of valves
True
Switching current
10mA @ 10V
Terminal type
Fixed
Type of electric connection
Screw connection
Voltage type for actuating
AC
Wire size
0.2...2.5 mm² (24...12 AWG)
With feedback circuit
True
With muting function
False
With start input
True
Reset
Automatic/manual
Compliance & Environment
Category
Up to 4
Enclosure type
IP40 (NEMA 1), DIN 0470
Operating temperature
-5 °C
PFHd
2.03e-09
Pollution degree
2
Relative humidity
Operating: 90%
Technical Specifications
DC avg
99 %
Days of operation
365 dbays
Hours of operation
24 h
MTTFd
375 year
Mission time
20 year
Performance level
Up to e
T cycle
8/28800 (h/s)
Physical Characteristics
Mechanical
Enclosure protection
IP40 (NEMA 1)
Rail mounting possible
True
Rated control supply voltage at AC 50 Hz
115 V
Rated control supply voltage at AC 60 Hz
115 V
Recovery time
100 ms
Release delay
False
Response time
15 ms
Shock
10 g, 16 ms, 100 shocks
Terminal protection
IP20, DIN 0470
Vibration
10...55 Hz, 0.35 mm
Weight
115/230V AC: 215 g (0.47 lb)
With detachable clamps
False
Construction
Depth
110 mm
Height
75 mm
Mounting
DIN rail: 35 mm
Width
22.5 mm
Drawings
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Technical Document General
--
General Publication
Product Cutsheet --
Technical Document --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
{name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/440r-ct078_-en-e.pdf}
  • Safety
  • Kosha Approval
  • UL Listed

This product was certified with the above certifications as of 2026-10-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Guardmaster MSR126.1T Safety Relay
CloseClose
440R-N23113
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose