https://www.rockwellautomation.com/en-us/products/details.440R-M23086.html
Catalog #: 440R-M23086
Safety Relay, MSR138.1DP, 115VAC, Automatic/Manual Monitored, Removable, 45MM Housing Width, 0.5 to 10 Seconds Delay, Infinite, One 2 N.C. Input, One LC Input, 2 Safety Output, 2 N.O. Relay Delay Output, 1 N.C. Relay Delay Output, CAT 4 Rated
Catalog #: 440R-M23086
Safety Relay, MSR138.1DP, 115VAC, Automatic/Manual Monitored, Removable, 45MM Housing Width, 0.5 to 10 Seconds Delay, Infinite, One 2 N.C. Input, One LC Input, 2 Safety Output, 2 N.O. Relay Delay Output, 1 N.C. Relay Delay Output, CAT 4 Rated
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 440R-IN088 |
User Manual | 440R-UM003 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 440R-IN088 |
TYPE | User Manual |
PUBLICATION NUMBER | 440R-UM003 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Safety
This product was certified with the above certifications as of 2024-05-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Safety
This product was certified with the above certifications as of 2024-05-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.