Loading
View all 440P 22 mm Plastic Safety Limit Switches
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
440P-CALB12B

Small Plastic IEC Safety Limit Switches

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Safety Limit Switch, 22mm Plastic, Adjustable Lever, 2 N.C., 1 N.O., BBM, M20 Conduit
  • Add to BOM
  • Repair services
  • Get support
440P-CALB12B

Small Plastic IEC Safety Limit Switches

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Safety Limit Switch, 22mm Plastic, Adjustable Lever, 2 N.C., 1 N.O., BBM, M20 Conduit
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Drawings
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
440P-CALB12B
UPC
662072087466
Estimated Lead Time
38 days
Standard Warranty Duration

1 year See details

Country of Origin
Taiwan (Province of China)
Action
Break Before Make,Standard Contacts
Enclosure
Glass Filled Polymer
Operating Temperature
65C,-25C
Actuation frequency, max
6000 ops/hr
Actuation speed, max
250 mm/s
Actuation speed, min
100 mm/min
Auxiliary contacts
1NO (with 2 NC)
Contact current rating (Ie)
6A @ 120V AC (Ue)
Number of contacts as normally closed contact
2
Number of contacts as normally open contact
1
Rated insulation voltage
600V AC
Switching current, min
25mA @ 5V DC
Thermal current (Ith)
10 A
Type of electric connection
Other
Utilization category
Q600/DC-13
With status indication
False
Mechanical
Actuator type
Adjustable roller lever
Body style
22 mm small plastic body
Connection type
M20 conduit
Construction type housing
Cuboid
Contact type
Break before make
Degree of protection (IP)
IP66
Degree of protection (NEMA)
1
Enclosure color
Red
Forced opening
True
Height
106 mm
Housing material
UL approved glass-filled polybutylene terephthalate
Material housing
Plastic
Mechanical life operations
10000000 ops with no electrical load
Mounting
2 x M4, any position
Suitable for safety functions
True
Width
40 mm
Construction
Actuator material
Various polymers and metals
Depth
31 mm
Operating temperature
-25 °C
Pollution degree
3
Safety contacts
1 NC snap acting, 2 NC, 3 NC or 4 NC slow acting
Shock
IEC 60068-2-7 (30 Gn 3 pulses per axis)
Vibration
IEC 60068-2-6 (10...55 Hz, 0.35 mm Alitude)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Installation Instructions --
Installation Instructions Publication
440p-in002_-en-p 440P-IN002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community China CCC UL Listed TUV General Safety UKCA DOC
  • Eurasion Economic Community
  • CE
  • China CCC
  • UL Listed
  • TUV General Safety
  • UKCA DOC

This product was certified with the above certifications as of 2026-07-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
440P-CALB12B
UPC
662072087466
Estimated Lead Time
38 days
Standard Warranty Duration

1 year See details

Country of Origin
Taiwan (Province of China)
Electrical & Connectivity
Action
Break Before Make,Standard Contacts
Enclosure
Glass Filled Polymer
Operating Temperature
65C,-25C
Actuation frequency, max
6000 ops/hr
Actuation speed, max
250 mm/s
Actuation speed, min
100 mm/min
Auxiliary contacts
1NO (with 2 NC)
Contact current rating (Ie)
6A @ 120V AC (Ue)
Number of contacts as normally closed contact
2
Number of contacts as normally open contact
1
Rated insulation voltage
600V AC
Switching current, min
25mA @ 5V DC
Thermal current (Ith)
10 A
Type of electric connection
Other
Utilization category
Q600/DC-13
With status indication
False
Physical Characteristics
Mechanical
Actuator type
Adjustable roller lever
Body style
22 mm small plastic body
Connection type
M20 conduit
Construction type housing
Cuboid
Contact type
Break before make
Degree of protection (IP)
IP66
Degree of protection (NEMA)
1
Enclosure color
Red
Forced opening
True
Height
106 mm
Housing material
UL approved glass-filled polybutylene terephthalate
Material housing
Plastic
Mechanical life operations
10000000 ops with no electrical load
Mounting
2 x M4, any position
Suitable for safety functions
True
Width
40 mm
Construction
Actuator material
Various polymers and metals
Depth
31 mm
Compliance & Environment
Operating temperature
-25 °C
Pollution degree
3
Safety contacts
1 NC snap acting, 2 NC, 3 NC or 4 NC slow acting
Shock
IEC 60068-2-7 (30 Gn 3 pulses per axis)
Vibration
IEC 60068-2-6 (10...55 Hz, 0.35 mm Alitude)
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
Installation Instructions General
--
440p-in002_-en-p Installation Instructions
440P-IN002
General Publication
Product Cutsheet --
Installation Instructions --
Installation Instructions Publication
440p-in002_-en-p 440P-IN002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/440e-ct015_-ru-e.pdf} {name=China CCC, link=} {name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/440p-ct007_-en-e.pdf} {name=TUV General Safety, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/440p-ct001_-en-e.pdf} {name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/440p-ct010_-en-e.pdf}
  • Eurasion Economic Community
  • CE
  • China CCC
  • UL Listed
  • TUV General Safety
  • UKCA DOC

This product was certified with the above certifications as of 2026-07-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Small Plastic IEC Safety Limit Switches
CloseClose
440P-CALB12B
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose