Body Material | Metal |
---|---|
High Temperature Limit | 70C,2C |
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
Type of electric connection | Connector M12 |
Utilization category | DC-15/Q300 |
Micro M12 connector rating | 3A @ 60V DC |
Contact current rating | 5A @ 240V AC |
Auxiliary contacts | 1 NO snap acting |
AC contact VA rating, break | 360VA @ 240V per pole (50/60 Hz) same polarity |
AC contact VA rating, make | 3600VA @ 240V per pole (50/60 Hz) same polarity |
AC contact rating, make | 30A @ 120V per pole (50/60 Hz) same polarity |
AC contact rating, break | 3A @ 120V per pole (50/60 Hz) same polarity |
Thermal current (Ith) | 10 A |
Rated insulation voltage (Ui) | 300 V |
Actuation speed, min | 100 mm/min |
Actuation speed, max | 250 mm/s |
Actuation frequency, max | 6000 ops/hr |
DC contact VA rating, make | 69VA @ 240V per pole (50/60 Hz) same polarity |
DC contact VA rating, break | 69VA @ 240V per pole (50/60 Hz) same polarity |
DC contact rating, make | 0.27A @ 240V per pole (50/60 Hz) same polarity |
DC contact rating, break | 0.27A @ 240V per pole (50/60 Hz) same polarity |
Suitable for safety functions | Yes |
---|---|
Degree of protection (NEMA) | 1 |
Material housing | Metal |
Number of pins | 5-pin |
Contact type | Snap acting |
Enclosure color | Red body/black head |
Mounting | 2 x M4, any position |
Body style | 22 mm compact metal body |
Actuator type | Panel mounting cross roller |
Mechanical life operations | 10000000 ops at room temperature |
Housing material | Die-cast alloy |
Connection type | DC micro |
Operating temperature | 2 °C |
---|---|
Safety contacts | 1 NC snap acting |
Pollution degree | 3 |
Degree of protection | IP66, IP67, IP69K |
Shock | IEC 60068-2-7 (30 Gn 3 pulses per axis) |
Vibration | IEC 60068-2-6 (10...55 Hz, 0.35 mm Alitude) |
Actuator material | Various polymers and metals |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.937 |
Lead Time | 88 |
Dimension Width | 12.573 |
Dimension Length | 13.589 |
Stock Status | NON_STOCKED |
Weight | 0.161 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | 440P-IN017 |
Installation Instructions | 440p-in002_-en-p | 440P-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Body Material | Metal |
---|---|
High Temperature Limit | 70C,2C |
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
Type of electric connection | Connector M12 |
Utilization category | DC-15/Q300 |
Micro M12 connector rating | 3A @ 60V DC |
Contact current rating | 5A @ 240V AC |
Auxiliary contacts | 1 NO snap acting |
AC contact VA rating, break | 360VA @ 240V per pole (50/60 Hz) same polarity |
AC contact VA rating, make | 3600VA @ 240V per pole (50/60 Hz) same polarity |
AC contact rating, make | 30A @ 120V per pole (50/60 Hz) same polarity |
AC contact rating, break | 3A @ 120V per pole (50/60 Hz) same polarity |
Thermal current (Ith) | 10 A |
Rated insulation voltage (Ui) | 300 V |
Actuation speed, min | 100 mm/min |
Actuation speed, max | 250 mm/s |
Actuation frequency, max | 6000 ops/hr |
DC contact VA rating, make | 69VA @ 240V per pole (50/60 Hz) same polarity |
DC contact VA rating, break | 69VA @ 240V per pole (50/60 Hz) same polarity |
DC contact rating, make | 0.27A @ 240V per pole (50/60 Hz) same polarity |
DC contact rating, break | 0.27A @ 240V per pole (50/60 Hz) same polarity |
Suitable for safety functions | Yes |
---|---|
Degree of protection (NEMA) | 1 |
Material housing | Metal |
Number of pins | 5-pin |
Contact type | Snap acting |
Enclosure color | Red body/black head |
Mounting | 2 x M4, any position |
Body style | 22 mm compact metal body |
Actuator type | Panel mounting cross roller |
Mechanical life operations | 10000000 ops at room temperature |
Housing material | Die-cast alloy |
Connection type | DC micro |
Operating temperature | 2 °C |
---|---|
Safety contacts | 1 NC snap acting |
Pollution degree | 3 |
Degree of protection | IP66, IP67, IP69K |
Shock | IEC 60068-2-7 (30 Gn 3 pulses per axis) |
Vibration | IEC 60068-2-6 (10...55 Hz, 0.35 mm Alitude) |
Actuator material | Various polymers and metals |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.937 |
Lead Time | 88 |
Dimension Width | 12.573 |
Dimension Length | 13.589 |
Stock Status | NON_STOCKED |
Weight | 0.161 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Installation Instructions
General
440P-IN017 |
440p-in002_-en-p
Installation Instructions
440P-IN002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | 440P-IN017 |
Installation Instructions | 440p-in002_-en-p | 440P-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.