| "A" Dimension |
400mm
|
|---|---|
| "B" Dimension |
1250mm
|
| A dimension |
400 mm
|
|---|---|
| B dimension |
1250 mm
|
| Description |
Guardmaster
|
|---|---|
| Type |
Standard perim trim kit
|
| Accessory |
True
|
| Spare part |
True
|
| Type of accessory/spare part |
Other
|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| 440f-um002_-en-p | 440F-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| "A" Dimension |
400mm
|
|---|---|
| "B" Dimension |
1250mm
|
| A dimension |
400 mm
|
|---|---|
| B dimension |
1250 mm
|
| Description |
Guardmaster
|
|---|---|
| Type |
Standard perim trim kit
|
| Accessory |
True
|
| Spare part |
True
|
| Type of accessory/spare part |
Other
|
Documents
|
Product Cutsheet
General
-- |
|
440f-um002_-en-p
User Manual
440F-UM002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
| 440f-um002_-en-p | 440F-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.