| Cable Exit |
B)4.5m 2-wire cbl, "B" corners
|
|---|---|
| Color |
Black
|
| Width |
750 mm
|
|---|---|
| Length of connection cable |
4.5 m
|
| Length |
1500 mm
|
| Colour |
Black
|
|---|---|
| Model |
Safety mat
|
| Cable exit |
4.5 m 2-wire cable, exit out B corners
|
| With edge trim |
False
|
| Description |
A-B guardmaster
|
|---|---|
| Controller options |
No controller
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Link to Online Catalog | -- |
| Product Cutsheet | -- |
| Link to Product Certifications DOC (Declaration of Conformity) | -- |
| Link to Application Examples Brochure | EUSAFE-BR003 |
| Link to Connection Diagrams | -- |
| User Manual | Publication |
|---|---|
| 440f-um001_-en-p | 440F-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Safety
- UKCA DOC
- Kosha Approval
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Cable Exit |
B)4.5m 2-wire cbl, "B" corners
|
|---|---|
| Color |
Black
|
| Width |
750 mm
|
|---|---|
| Length of connection cable |
4.5 m
|
| Length |
1500 mm
|
| Colour |
Black
|
|---|---|
| Model |
Safety mat
|
| Cable exit |
4.5 m 2-wire cable, exit out B corners
|
| With edge trim |
False
|
| Description |
A-B guardmaster
|
|---|---|
| Controller options |
No controller
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Link to Online Catalog
General
-- |
|
Product Cutsheet
General
-- |
|
Link to Product Certifications DOC (Declaration of Conformity)
General
-- |
|
Link to Application Examples Brochure
General
EUSAFE-BR003 |
|
Link to Connection Diagrams
General
-- |
|
440f-um001_-en-p
User Manual
440F-UM001 |
| General | Publication |
|---|---|
| Link to Online Catalog | -- |
| Product Cutsheet | -- |
| Link to Product Certifications DOC (Declaration of Conformity) | -- |
| Link to Application Examples Brochure | EUSAFE-BR003 |
| Link to Connection Diagrams | -- |
| User Manual | Publication |
| 440f-um001_-en-p | 440F-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Safety
- UKCA DOC
- Kosha Approval
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.