| Cable Exit |
C)9.1m 4-wire cbl. M12 up left
|
|---|---|
| "A" Dimension |
600mm
|
| Width |
600 mm
|
|---|---|
| Length of connection cable |
9.1 m
|
| Length |
900 mm
|
| Colour |
Yellow
|
|---|---|
| Model |
Safety mat
|
| Cable exit |
9.1 m 4-wire cable, M12 connector, exit upper left
|
| With edge trim |
False
|
| Description |
A-B guardmaster
|
|---|---|
| Controller options |
No controller
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Link to Online Catalog | -- |
| General | Link to Product Certifications DOC (Declaration of Conformity) | -- |
| General | Product Cutsheet | -- |
| General | Link to Connection Diagrams | -- |
| General | Link to Application Examples Brochure | EUSAFE-BR003 |
| User Manual | 440f-um001_-en-p | 440F-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Safety
- Kosha Approval
This product was certified with the above certifications as of 2025-12-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Cable Exit |
C)9.1m 4-wire cbl. M12 up left
|
|---|---|
| "A" Dimension |
600mm
|
| Width |
600 mm
|
|---|---|
| Length of connection cable |
9.1 m
|
| Length |
900 mm
|
| Colour |
Yellow
|
|---|---|
| Model |
Safety mat
|
| Cable exit |
9.1 m 4-wire cable, M12 connector, exit upper left
|
| With edge trim |
False
|
| Description |
A-B guardmaster
|
|---|---|
| Controller options |
No controller
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Link to Online Catalog
General
-- |
|
Link to Product Certifications DOC (Declaration of Conformity)
General
-- |
|
Product Cutsheet
General
-- |
|
Link to Connection Diagrams
General
-- |
|
Link to Application Examples Brochure
General
EUSAFE-BR003 |
|
440f-um001_-en-p
User Manual
440F-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Link to Online Catalog | -- |
| General | Link to Product Certifications DOC (Declaration of Conformity) | -- |
| General | Product Cutsheet | -- |
| General | Link to Connection Diagrams | -- |
| General | Link to Application Examples Brochure | EUSAFE-BR003 |
| User Manual | 440f-um001_-en-p | 440F-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Safety
- Kosha Approval
This product was certified with the above certifications as of 2025-12-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.