View all 440F MatGuard Safety Mats
Preferred
440F-M1020BYNN
Safety Mats Guardmaster
Product at a glance
Product at a glance
| Width |
500mm
|
|---|
| Width |
500 mm
|
|---|---|
| Length of connection cable |
4.5 m
|
| Length |
1000 mm
|
| Colour |
Yellow
|
|---|---|
| Model |
Safety mat
|
| Cable exit |
4.5 m 2-wire cable, exit out B corners
|
| With edge trim |
False
|
| Description |
A-B guardmaster
|
|---|---|
| Controller options |
No controller
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Link to Connection Diagrams | -- |
| User Manual | 440F-UM001 |
| Product Cutsheet | -- |
| Link to Online Catalog | -- |
| Link to Application Examples Brochure | EUSAFE-BR003 |
| Link to Product Certifications DOC (Declaration of Conformity) | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Safety
- Kosha Approval
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Width |
500mm
|
|---|
| Width |
500 mm
|
|---|---|
| Length of connection cable |
4.5 m
|
| Length |
1000 mm
|
| Colour |
Yellow
|
|---|---|
| Model |
Safety mat
|
| Cable exit |
4.5 m 2-wire cable, exit out B corners
|
| With edge trim |
False
|
| Description |
A-B guardmaster
|
|---|---|
| Controller options |
No controller
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Link to Connection Diagrams
General
-- |
|
User Manual
General
440F-UM001 |
|
Product Cutsheet
General
-- |
|
Link to Online Catalog
General
-- |
|
Link to Application Examples Brochure
General
EUSAFE-BR003 |
|
Link to Product Certifications DOC (Declaration of Conformity)
General
-- |
| General | Publication |
|---|---|
| Link to Connection Diagrams | -- |
| User Manual | 440F-UM001 |
| Product Cutsheet | -- |
| Link to Online Catalog | -- |
| Link to Application Examples Brochure | EUSAFE-BR003 |
| Link to Product Certifications DOC (Declaration of Conformity) | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Safety
- Kosha Approval
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.