Cable Exit | H)9.1m 5-wire cbl. M12 up left |
---|---|
Mat Color | Yellow |
Width | 200 mm |
---|---|
Length of connection cable | 9.1 m |
Length | 1500 mm |
Colour | Yellow |
---|---|
Model | Safety mat |
Cable exit | 9.1 m 5-wire cable. M12 connector, exit upper left corner for use with armorblock guard I/O |
With edge trim | False |
Description | A-B guardmaster |
---|---|
Controller options | No controller |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.08 |
Lead Time | 29 |
Dimension Width | 20.0 |
Dimension Length | 150.0 |
Stock Status | NON_STOCKED |
Weight | 12.428 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Link to Connection Diagrams | -- |
General | Link to Online Catalog | -- |
General | Link to Application Examples Brochure | EUSAFE-BR003 |
General | Product Cutsheet | -- |
General | Link to Product Page | -- |
General | Link to Product Certifications DOC (Declaration of Conformity) | -- |
User Manual | 440f-um001_-en-p | 440F-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Exit | H)9.1m 5-wire cbl. M12 up left |
---|---|
Mat Color | Yellow |
Width | 200 mm |
---|---|
Length of connection cable | 9.1 m |
Length | 1500 mm |
Colour | Yellow |
---|---|
Model | Safety mat |
Cable exit | 9.1 m 5-wire cable. M12 connector, exit upper left corner for use with armorblock guard I/O |
With edge trim | False |
Description | A-B guardmaster |
---|---|
Controller options | No controller |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.08 |
Lead Time | 29 |
Dimension Width | 20.0 |
Dimension Length | 150.0 |
Stock Status | NON_STOCKED |
Weight | 12.428 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Link to Connection Diagrams
General
-- |
Link to Online Catalog
General
-- |
Link to Application Examples Brochure
General
EUSAFE-BR003 |
Product Cutsheet
General
-- |
Link to Product Page
General
-- |
Link to Product Certifications DOC (Declaration of Conformity)
General
-- |
440f-um001_-en-p
User Manual
440F-UM001 |
Type | Resource | Publication |
---|---|---|
General | Link to Connection Diagrams | -- |
General | Link to Online Catalog | -- |
General | Link to Application Examples Brochure | EUSAFE-BR003 |
General | Product Cutsheet | -- |
General | Link to Product Page | -- |
General | Link to Product Certifications DOC (Declaration of Conformity) | -- |
User Manual | 440f-um001_-en-p | 440F-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.