Cable Exit | B)4.5m 2-wire cbl, "B" corners |
---|---|
Mat Color | Yellow |
"A" Dimension | 200mm |
Width | 200 mm |
---|---|
Length of connection cable | 4.5 m |
Length | 450 mm |
Colour | Yellow |
---|---|
Model | Safety mat |
Cable exit | 4.5 m 2-wire cable, exit out B corners |
With edge trim | False |
Description | A-B guardmaster |
---|---|
Controller options | No controller |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.81 |
Lead Time | 22 |
Dimension Width | 105.309 |
Dimension Length | 123.8 |
Stock Status | NON_STOCKED |
Weight | 0.492 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Connection Diagrams | -- |
General | Link to Application Examples Brochure | EUSAFE-BR003 |
General | Link to Online Catalog | -- |
General | Link to Product Page | -- |
General | Link to Product Certifications DOC (Declaration of Conformity) | -- |
User Manual | 440f-um001_-en-p | 440F-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Safety
This product was certified with the above certifications as of 2025-03-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Exit | B)4.5m 2-wire cbl, "B" corners |
---|---|
Mat Color | Yellow |
"A" Dimension | 200mm |
Width | 200 mm |
---|---|
Length of connection cable | 4.5 m |
Length | 450 mm |
Colour | Yellow |
---|---|
Model | Safety mat |
Cable exit | 4.5 m 2-wire cable, exit out B corners |
With edge trim | False |
Description | A-B guardmaster |
---|---|
Controller options | No controller |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.81 |
Lead Time | 22 |
Dimension Width | 105.309 |
Dimension Length | 123.8 |
Stock Status | NON_STOCKED |
Weight | 0.492 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Link to Connection Diagrams
General
-- |
Link to Application Examples Brochure
General
EUSAFE-BR003 |
Link to Online Catalog
General
-- |
Link to Product Page
General
-- |
Link to Product Certifications DOC (Declaration of Conformity)
General
-- |
440f-um001_-en-p
User Manual
440F-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Connection Diagrams | -- |
General | Link to Application Examples Brochure | EUSAFE-BR003 |
General | Link to Online Catalog | -- |
General | Link to Product Page | -- |
General | Link to Product Certifications DOC (Declaration of Conformity) | -- |
User Manual | 440f-um001_-en-p | 440F-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Safety
This product was certified with the above certifications as of 2025-03-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner



Copyright ©2025 Rockwell Automation, Inc.