| Cable Entrance |
Set Straight Exit W/5m Cable
|
|---|---|
| Terminations |
Series Termination - 8K Ω
|
| Length |
3787 mm
|
|---|---|
| Profile |
Mini profile 3.75 mm cushion factor
|
| Model |
Contact edge
|
|---|---|
| Termination |
Series termination - 8 kΩ
|
| Cable entrance |
SET straight entrance with 5 m cable
|
| Rail |
1219 aluminium 'C' rail
|
| Description |
Guardmaster mini edge
|
|---|---|
| Guardedge with controller |
No controller
|
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| User Manual | 440f-um002_-en-p | 440F-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of 2025-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Cable Entrance |
Set Straight Exit W/5m Cable
|
|---|---|
| Terminations |
Series Termination - 8K Ω
|
| Length |
3787 mm
|
|---|---|
| Profile |
Mini profile 3.75 mm cushion factor
|
| Model |
Contact edge
|
|---|---|
| Termination |
Series termination - 8 kΩ
|
| Cable entrance |
SET straight entrance with 5 m cable
|
| Rail |
1219 aluminium 'C' rail
|
| Description |
Guardmaster mini edge
|
|---|---|
| Guardedge with controller |
No controller
|
Documents
|
Product Cutsheet
General
-- |
|
440f-um002_-en-p
User Manual
440F-UM002 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| User Manual | 440f-um002_-en-p | 440F-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of 2025-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.