Cushion factor | 5mm |
---|
Length of connection cable | 5 m |
---|---|
Weight | 0.501 kg/m |
Profile | Safety edge |
Degree of protection (IP) | IP67 |
Colour | Black |
---|---|
Model | Contact edge |
Material | Rubber |
Actuating distance | 6.6 mm |
---|---|
Cushion factor | 5 mm |
Actuation angle | ±20° |
Response distance | 1.9 mm |
Description | Safety edge accessories |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.62 |
Lead Time | 5 |
Dimension Width | 45.72 |
Dimension Length | 45.72 |
Stock Status | STOCKED |
Weight | 3.855 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Link to Online Catalog | -- |
General | Link to Connection Diagrams | -- |
General | Product Cutsheet | -- |
General | Link to Product Certifications DOC (Declaration of Conformity) | -- |
General | Link to Application Examples Brochure | EUSAFE-BR003 |
General | User Manual | 440F-IN003 |
General | Link to Product Page | -- |
User Manual | 440f-um002_-en-p | 440F-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cushion factor | 5mm |
---|
Length of connection cable | 5 m |
---|---|
Weight | 0.501 kg/m |
Profile | Safety edge |
Degree of protection (IP) | IP67 |
Colour | Black |
---|---|
Model | Contact edge |
Material | Rubber |
Actuating distance | 6.6 mm |
---|---|
Cushion factor | 5 mm |
Actuation angle | ±20° |
Response distance | 1.9 mm |
Description | Safety edge accessories |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.62 |
Lead Time | 5 |
Dimension Width | 45.72 |
Dimension Length | 45.72 |
Stock Status | STOCKED |
Weight | 3.855 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Link to Online Catalog
General
-- |
Link to Connection Diagrams
General
-- |
Product Cutsheet
General
-- |
Link to Product Certifications DOC (Declaration of Conformity)
General
-- |
Link to Application Examples Brochure
General
EUSAFE-BR003 |
User Manual
General
440F-IN003 |
Link to Product Page
General
-- |
440f-um002_-en-p
User Manual
440F-UM002 |
Type | Resource | Publication |
---|---|---|
General | Link to Online Catalog | -- |
General | Link to Connection Diagrams | -- |
General | Product Cutsheet | -- |
General | Link to Product Certifications DOC (Declaration of Conformity) | -- |
General | Link to Application Examples Brochure | EUSAFE-BR003 |
General | User Manual | 440F-IN003 |
General | Link to Product Page | -- |
User Manual | 440f-um002_-en-p | 440F-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.