| Cushion factor |
5mm
|
|---|
| Length of connection cable |
5 m
|
|---|---|
| Weight |
0.501 kg/m
|
| Profile |
Safety edge
|
| Degree of protection (IP) |
IP67
|
| Colour |
Red
|
|---|---|
| Model |
Contact edge
|
| Material |
Rubber
|
| Actuating distance |
6.6 mm
|
|---|---|
| Cushion factor |
5 mm
|
| Actuation angle |
±20°
|
| Response distance |
1.9 mm
|
| Description |
Safety edge accessories
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| 440f-um002_-en-p | 440F-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Cushion factor |
5mm
|
|---|
| Length of connection cable |
5 m
|
|---|---|
| Weight |
0.501 kg/m
|
| Profile |
Safety edge
|
| Degree of protection (IP) |
IP67
|
| Colour |
Red
|
|---|---|
| Model |
Contact edge
|
| Material |
Rubber
|
| Actuating distance |
6.6 mm
|
|---|---|
| Cushion factor |
5 mm
|
| Actuation angle |
±20°
|
| Response distance |
1.9 mm
|
| Description |
Safety edge accessories
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
440f-um002_-en-p
User Manual
440F-UM002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
| 440f-um002_-en-p | 440F-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.