Cushion factor | Not Applicable |
---|
Description | Safety edge accessories |
---|---|
Connector and cable | Connector and cable (diam = 5 mm (0.20 in)), 2 m (6.56 ft.) |
Closing cap | Closing cap for profile codes A, B, C, D, J , closing cap material: EPDM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
User Manual | 440f-um002_-en-p | 440F-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cushion factor | Not Applicable |
---|
Description | Safety edge accessories |
---|---|
Connector and cable | Connector and cable (diam = 5 mm (0.20 in)), 2 m (6.56 ft.) |
Closing cap | Closing cap for profile codes A, B, C, D, J , closing cap material: EPDM |
Documents
Product Cutsheet
General
-- |
440f-um002_-en-p
User Manual
440F-UM002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
User Manual | 440f-um002_-en-p | 440F-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.