Fiber Material | Plastic |
---|---|
Sensing End Tip | ND - Threaded M6x1 |
Bend radius | 25 mm |
---|---|
Cable length | 78 in |
Sheathing for plastic cables | Zipped plastic |
Fiber optic cable | Bifurcated: 99...854 |
Sensor compatibility | For use with small apertures |
Fiber bundle | 1 mm, bifurcated |
Fiber diameter | 2 x 1 mm (0.04 in) |
Acceptable fiber | 2.2 mm outer diam |
Sheathing material | Polyethylene |
---|---|
Cable geometry | Round |
Housing material | Nickel-Plated Brass |
Sensing mode type | Reflective (bifurcated) |
---|---|
Sensing end tip & nut material | Stainless Steel |
Sensing end tip | ND - threaded M6 x 1 |
Product type | Plastic fiber optic cable |
Operating temperature | -25 °C |
---|
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | fibers-td001_-en-p | FIBERS-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Fiber Material | Plastic |
---|---|
Sensing End Tip | ND - Threaded M6x1 |
Bend radius | 25 mm |
---|---|
Cable length | 78 in |
Sheathing for plastic cables | Zipped plastic |
Fiber optic cable | Bifurcated: 99...854 |
Sensor compatibility | For use with small apertures |
Fiber bundle | 1 mm, bifurcated |
Fiber diameter | 2 x 1 mm (0.04 in) |
Acceptable fiber | 2.2 mm outer diam |
Sheathing material | Polyethylene |
---|---|
Cable geometry | Round |
Housing material | Nickel-Plated Brass |
Sensing mode type | Reflective (bifurcated) |
---|---|
Sensing end tip & nut material | Stainless Steel |
Sensing end tip | ND - threaded M6 x 1 |
Product type | Plastic fiber optic cable |
Operating temperature | -25 °C |
---|
Documents
Product Cutsheet
General
-- |
fibers-td001_-en-p
Technical Data
FIBERS-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | fibers-td001_-en-p | FIBERS-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.