| Bend radius | 
                                     
                                        2 mm
                                     
                                 | 
                            
|---|---|
| Cable length | 
                                     
                                        78 in
                                     
                                 | 
                            
| Sheathing for plastic cables | 
                                     
                                        Zipped polyflex
                                     
                                 | 
                            
| Fiber optic cable | 
                                     
                                        Bifurcated: 99...854
                                     
                                 | 
                            
| Sensor compatibility | 
                                     
                                        Small apertures (W. adaptors)
                                     
                                 | 
                            
| Fiber bundle | 
                                     
                                        0.25 mm, bifurcated high flex
                                     
                                 | 
                            
| Fiber diameter | 
                                     
                                        2 x 0.25 mm (0.01 in)
                                     
                                 | 
                            
| Acceptable fiber | 
                                     
                                        2.2 mm outer diam
                                     
                                 | 
                            
| Sheathing material | 
                                     
                                        1 R Polytex
                                     
                                 | 
                            
|---|---|
| Cable geometry | 
                                     
                                        Round
                                     
                                 | 
                            
| Housing material | 
                                     
                                        Nickel-Plated Brass
                                     
                                 | 
                            
| Sensing mode type | 
                                     
                                        Reflective (bifurcated)
                                     
                                 | 
                            
|---|---|
| Sensing end tip & nut material | 
                                     
                                        Stainless Steel
                                     
                                 | 
                            
| Sensing end tip | 
                                     
                                        NB - threaded M3 x 0.5
                                     
                                 | 
                            
| Product type | 
                                     
                                        Plastic fiber optic cable
                                     
                                 | 
                            
| Operating temperature | 
                                     
                                        -25 °C
                                     
                                 | 
                            
|---|
| Type | Resource | Publication | 
|---|---|---|
| General | Product Cutsheet | -- | 
| Technical Data | fibers-td001_-en-p | FIBERS-TD001 | 
                    Looking for more documentation?
                
                
                    Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
                
                
                
                    Search the Literature Library
                    
    
                
            
                Looking for more Technotes?
            
            
                Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
            
            
                Search Knowledgebase
                
    
            
        Technical Specifications
| Bend radius | 
                                     
                                        2 mm
                                     
                                 | 
                            
|---|---|
| Cable length | 
                                     
                                        78 in
                                     
                                 | 
                            
| Sheathing for plastic cables | 
                                     
                                        Zipped polyflex
                                     
                                 | 
                            
| Fiber optic cable | 
                                     
                                        Bifurcated: 99...854
                                     
                                 | 
                            
| Sensor compatibility | 
                                     
                                        Small apertures (W. adaptors)
                                     
                                 | 
                            
| Fiber bundle | 
                                     
                                        0.25 mm, bifurcated high flex
                                     
                                 | 
                            
| Fiber diameter | 
                                     
                                        2 x 0.25 mm (0.01 in)
                                     
                                 | 
                            
| Acceptable fiber | 
                                     
                                        2.2 mm outer diam
                                     
                                 | 
                            
| Sheathing material | 
                                     
                                        1 R Polytex
                                     
                                 | 
                            
|---|---|
| Cable geometry | 
                                     
                                        Round
                                     
                                 | 
                            
| Housing material | 
                                     
                                        Nickel-Plated Brass
                                     
                                 | 
                            
| Sensing mode type | 
                                     
                                        Reflective (bifurcated)
                                     
                                 | 
                            
|---|---|
| Sensing end tip & nut material | 
                                     
                                        Stainless Steel
                                     
                                 | 
                            
| Sensing end tip | 
                                     
                                        NB - threaded M3 x 0.5
                                     
                                 | 
                            
| Product type | 
                                     
                                        Plastic fiber optic cable
                                     
                                 | 
                            
| Operating temperature | 
                                     
                                        -25 °C
                                     
                                 | 
                            
|---|
Documents
| 
                            Product Cutsheet
                            General
                             --  | 
                    
| 
                            fibers-td001_-en-p
                            Technical Data
                             FIBERS-TD001  | 
                    
| Type | Resource | Publication | 
|---|---|---|
| General | Product Cutsheet | -- | 
| Technical Data | fibers-td001_-en-p | FIBERS-TD001 | 
                        Looking for more documentation?
                    
                    
                        Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
                    
                    
                    
                        Search the Literature Library
                        
    
                    
                Accessories
Alternative Products
Technotes
                Looking for more Technotes?
            
            
                Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
            
            
                Search Knowledgebase
                
    
            
        
        Loading
    
                Copyright ©2025 Rockwell Automation, Inc.