Loading
View all LaserSight RightSight Photoelectric Laser Sensors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Preferred
42ef-p8jbc-f4

RightSight Photosensor

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
PHOTOSWITCH Photoelectric Sensor, RightSight, Polarized Retroflective, Red Laser, DC - Light Operate, Both Sink (NPN) and Source (PNP), 4-pin DC Micro QD on 152mm (6in) pigtail
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
Mechanical
Electrical
Construction
Environmental
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
42ef-p8jbc-f4
UPC
612598708369
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Degree of protection (NEMA)
6P
Degree of protection (IP)
IP54
Width sensor
27 mm
Height of sensor
46.7 mm
Length of sensor
34.5 mm
Setting procedure
Teach-In
Field of view
1.5 °
Spot size
16 x 20 mm
List of degrees of protection (NEMA)
4X, 6P
Sensing mode
Polarized retroreflective
List of degrees of protection (IP)
IP54
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
Sensing distance designator
TBD
Response time
1 ms
Voltage type
DC
Type of switching output
Other
Type of electric connection
Connector M12
Type of light
Other
Current consumption
40 mA max
Lens material
Acrylic
Sensitivity adjustment
Teach button
Leakage current
DC: 0.1 mA, max, AC: 0.4 mA, max
Light source
Laser
Output type
NPN & PNP W/ SCP
Connection type
4 pin micro QD on pigtail
Operating voltage/mode
DC - light operate
Protection type
Short circuit, reverse polarity, false pulse, overload
LED status
Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active
Max. output current
100 mA
Rated control supply voltage
24V DC (±10%)
Material housing
Other
Housing material
Mindel™
Cover material
Udel™
Relative humidity
5...95% noncondensing
Ambient light immunity
Incandescent light 5000 lux
Operating temperature
10…50 °C (14…122 °F)
Laser protection class
Class 1
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
42ef-p8jbc-f4
UPC
612598708369
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Degree of protection (NEMA)
6P
Degree of protection (IP)
IP54
Width sensor
27 mm
Height of sensor
46.7 mm
Length of sensor
34.5 mm
Setting procedure
Teach-In
Field of view
1.5 °
Spot size
16 x 20 mm
List of degrees of protection (NEMA)
4X, 6P
Sensing mode
Polarized retroreflective
List of degrees of protection (IP)
IP54
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
Sensing distance designator
TBD
Response time
1 ms
Voltage type
DC
Type of switching output
Other
Type of electric connection
Connector M12
Type of light
Other
Current consumption
40 mA max
Lens material
Acrylic
Sensitivity adjustment
Teach button
Leakage current
DC: 0.1 mA, max, AC: 0.4 mA, max
Light source
Laser
Output type
NPN & PNP W/ SCP
Connection type
4 pin micro QD on pigtail
Operating voltage/mode
DC - light operate
Protection type
Short circuit, reverse polarity, false pulse, overload
LED status
Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active
Max. output current
100 mA
Rated control supply voltage
24V DC (±10%)
Material housing
Other
Housing material
Mindel™
Cover material
Udel™
Relative humidity
5...95% noncondensing
Ambient light immunity
Incandescent light 5000 lux
Operating temperature
10…50 °C (14…122 °F)
Laser protection class
Class 1
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
RightSight Photosensor
CloseClose
42ef-p8jbc-f4
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose