Loading
View all 42SR Series 6000 Compact Photoelectric Sensors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
42SRF-6002-QD

Compact Photo Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 28, 2023, the Compact Photo Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 28, 2023 Replacement Category: Engineering Replacement
Description
PHOTOSWITCH Photoelectric Sensor, 6000 Series, Infrared Glass Fiber Optic, 10-30V DC, Depends on Fiber Optic, Light Operate, 4-pin Micro QD
  • Add to BOM
  • Repair services
  • Get support
42SRF-6002-QD

Compact Photo Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 28, 2023, the Compact Photo Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 28, 2023 Replacement Category: Engineering Replacement
Description
PHOTOSWITCH Photoelectric Sensor, 6000 Series, Infrared Glass Fiber Optic, 10-30V DC, Depends on Fiber Optic, Light Operate, 4-pin Micro QD
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Mechanical
Construction
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
42SRF-6002-QD
UPC
662073837602
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Mechanical
Degree of protection (IP)
IP67
Diameter sensor
14.61 mm
Height amplifier
25.4 mm
Length amplifier
73.7 mm
Operating environment
NEMA 3, 4X, 6, 12 & 13
Sensing mode
Infrared glass fiber optic
Setting procedure
Manual adjustment
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Width amplifier
12.7 mm
Construction
Category
Standard ON/OFF
Housing material
Noryl®
Lens material
Acrylic
Connection type
4 pin micro QD
Current consumption, max
35 mA
LED indicators
Red: when ON (or illuminated) the sensor output is activated, when dark it is OFF
Light source
Infrared 880 nm
Material housing
Plastic
Operating voltage/mode
24V DC, light operate
Output mode
Light or dark operate by model
Output type
Both NPN and PNP (DC), MOSFET (AC/DC)
Rated control supply voltage at DC
10 V
Supply voltage
20...132V AC/DC, 20...264V AC/DC
Type of electric connection
Plug-in connection
Type of light
Infrared light
Type of switching output
PNP/NPN
Unit protection
Reverse polarity, false pulse
Voltage type
DC
Operating temperature
-40 °C
Relative humidity, max
95 %
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
42SRF-6002-QD
UPC
662073837602
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Physical Characteristics
Mechanical
Degree of protection (IP)
IP67
Diameter sensor
14.61 mm
Height amplifier
25.4 mm
Length amplifier
73.7 mm
Operating environment
NEMA 3, 4X, 6, 12 & 13
Sensing mode
Infrared glass fiber optic
Setting procedure
Manual adjustment
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Width amplifier
12.7 mm
Construction
Category
Standard ON/OFF
Housing material
Noryl®
Lens material
Acrylic
Electrical & Connectivity
Connection type
4 pin micro QD
Current consumption, max
35 mA
LED indicators
Red: when ON (or illuminated) the sensor output is activated, when dark it is OFF
Light source
Infrared 880 nm
Material housing
Plastic
Operating voltage/mode
24V DC, light operate
Output mode
Light or dark operate by model
Output type
Both NPN and PNP (DC), MOSFET (AC/DC)
Rated control supply voltage at DC
10 V
Supply voltage
20...132V AC/DC, 20...264V AC/DC
Type of electric connection
Plug-in connection
Type of light
Infrared light
Type of switching output
PNP/NPN
Unit protection
Reverse polarity, false pulse
Voltage type
DC
Compliance & Environment
Operating temperature
-40 °C
Relative humidity, max
95 %
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Compact Photo Sensor
CloseClose
42SRF-6002-QD
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose