Loading
View all 42RL Series 4000B Long-range Photoelectric Sensors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
42RLU-4003B

Heavy Duty Sensor

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 28, 2023, the Heavy Duty Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 28, 2023 Replacement Category: Engineering Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 28, 2023, the Heavy Duty Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 28, 2023 Replacement Category: Engineering Replacement
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
Mechanical
Electrical
Construction
Environmental
Documents
Technotes
Unique Product Identifier
42RLU-4003B
UPC
662073838197
Estimated Lead Time
14 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Degree of protection (NEMA)
4
Degree of protection (IP)
IP66
Diameter sensor
79.4 mm
Height of sensor
203.2 mm
Length of sensor
101.6 mm
Max. switching distance
10600 mm
Setting procedure
Manual adjustment
Sensing mode
Light-/dark switching
Field of view
1.5 °
List of degrees of protection (NEMA)
3, 4, 12, 13
Sensing mode type
Standard retroreflective
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 947-5-2
Shock
30 G, meets and exceeds IEC 947-5-2
Min. reflector distance
76 mm
With time function
False
With reflector
True
Wavelength of the sensor
940 nm
Voltage type
DC
Rated control supply voltage at AC 50 Hz
18 V
Rated control supply voltage at AC 60 Hz
18 V
Rated control supply voltage at DC
20 V
Type of switching output
Relay contact
Type of electric connection
Screw connection
Power consumption
2 VA
Transmitting LED
Infrared
Lens material
Acrylic
Protection
False pulse
Indicators
Red: Output
Suitable for safety functions
False
With restart blockage
False
Pre failure notice
False
With communication interface analogue
False
With communication interface AS-Interface
False
With communication interface CANOpen
False
With communication interface DeviceNet
False
With communication interface Ethernet
False
With communication interface INTERBUS
False
With communication interface PROFIBUS
False
With communication interface RS-232
False
With communication interface RS-422
False
With communication interface RS-485
False
With communication interface SSD
False
With communication interface SSI
False
Type of switch function
Change-over contact (NO/NC)
Sensitivity adjustment
True
Category
Standard ON/OFF
Material housing
Plastic
Construction type housing
Cylinder plain
Housing material
Noryl®
Material of optical surface
Plastic
Operating temperature
-40 °C
Relative humidity
5 to 90 %
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
42RLU-4003B
UPC
662073838197
Estimated Lead Time
14 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Degree of protection (NEMA)
4
Degree of protection (IP)
IP66
Diameter sensor
79.4 mm
Height of sensor
203.2 mm
Length of sensor
101.6 mm
Max. switching distance
10600 mm
Setting procedure
Manual adjustment
Sensing mode
Light-/dark switching
Field of view
1.5 °
List of degrees of protection (NEMA)
3, 4, 12, 13
Sensing mode type
Standard retroreflective
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 947-5-2
Shock
30 G, meets and exceeds IEC 947-5-2
Min. reflector distance
76 mm
With time function
False
With reflector
True
Wavelength of the sensor
940 nm
Voltage type
DC
Rated control supply voltage at AC 50 Hz
18 V
Rated control supply voltage at AC 60 Hz
18 V
Rated control supply voltage at DC
20 V
Type of switching output
Relay contact
Type of electric connection
Screw connection
Power consumption
2 VA
Transmitting LED
Infrared
Lens material
Acrylic
Protection
False pulse
Indicators
Red: Output
Suitable for safety functions
False
With restart blockage
False
Pre failure notice
False
With communication interface analogue
False
With communication interface AS-Interface
False
With communication interface CANOpen
False
With communication interface DeviceNet
False
With communication interface Ethernet
False
With communication interface INTERBUS
False
With communication interface PROFIBUS
False
With communication interface RS-232
False
With communication interface RS-422
False
With communication interface RS-485
False
With communication interface SSD
False
With communication interface SSI
False
Type of switch function
Change-over contact (NO/NC)
Sensitivity adjustment
True
Category
Standard ON/OFF
Material housing
Plastic
Construction type housing
Cylinder plain
Housing material
Noryl®
Material of optical surface
Plastic
Operating temperature
-40 °C
Relative humidity
5 to 90 %
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Heavy Duty Sensor
CloseClose
42RLU-4003B
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose