Loading
View all Series 5000 Sensors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
42LRC-5200

Series 5000 Red Line Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 28, 2023, the Series 5000 Red Line Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 28, 2023 Replacement Category: Engineering Replacement
Description
PHOTOSWITCH Photoelectric Sensor, 5000 Series, Polarized Retroreflective, Red Line, EM Relay (SPDT)
  • Add to BOM
  • Repair services
  • Get support
42LRC-5200

Series 5000 Red Line Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 28, 2023, the Series 5000 Red Line Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 28, 2023 Replacement Category: Engineering Replacement
Description
PHOTOSWITCH Photoelectric Sensor, 5000 Series, Polarized Retroreflective, Red Line, EM Relay (SPDT)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Documents
Accessories
Technotes
Unique Product Identifier
42LRC-5200
UPC
662073837947
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Category
Standard ON/OFF
Lens material
Glass
Load current
2A @ 120V AC/1A @ 240V AC
Mode of sensing
Polarized retroreflective
Operating voltage/mode
120V AC/240V AC electromagnetic relay
Output energized
Light operate/dark operate selectable
Power consumption
4 VA
Protection
Power on false pulse protection
Response time
Photohead and output: 15 ms @ ON, 20 ms @ OFF
Sensitivity adjustment
True
Status indicator
Red: Output
Supply voltage
240V
Transmitting LED
Visible red 660nm
Type of light
Polarized red light
Voltage type
AC
Wavelength of the sensor
660 nm
Mechanical
Field of view
3 °
Max. switching distance
6000 mm
Operating environment
NEMA: 3, 4, 12 and 13, IP66 (IEC 529), corrosion resistant, high-impact housing
Sensing distance
Polarized Retroreflective: 6 m
Sensing mode
Light-/dark switching
Shock
30G, meets or exceeds IEC 947-5-2
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 947-5-2
Construction
Construction type housing
Cuboid
Cover gasket material
Nitrile
Housing material
Valox®
Operating temperature
-40 °C
Relative humidity
90% maximum
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
42LRC-5200
UPC
662073837947
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Electrical & Connectivity
Category
Standard ON/OFF
Lens material
Glass
Load current
2A @ 120V AC/1A @ 240V AC
Mode of sensing
Polarized retroreflective
Operating voltage/mode
120V AC/240V AC electromagnetic relay
Output energized
Light operate/dark operate selectable
Power consumption
4 VA
Protection
Power on false pulse protection
Response time
Photohead and output: 15 ms @ ON, 20 ms @ OFF
Sensitivity adjustment
True
Status indicator
Red: Output
Supply voltage
240V
Transmitting LED
Visible red 660nm
Type of light
Polarized red light
Voltage type
AC
Wavelength of the sensor
660 nm
Physical Characteristics
Mechanical
Field of view
3 °
Max. switching distance
6000 mm
Operating environment
NEMA: 3, 4, 12 and 13, IP66 (IEC 529), corrosion resistant, high-impact housing
Sensing distance
Polarized Retroreflective: 6 m
Sensing mode
Light-/dark switching
Shock
30G, meets or exceeds IEC 947-5-2
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 947-5-2
Construction
Construction type housing
Cuboid
Cover gasket material
Nitrile
Housing material
Valox®
Compliance & Environment
Operating temperature
-40 °C
Relative humidity
90% maximum
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Series 5000 Red Line Sensor
CloseClose
42LRC-5200
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose