Light Source | Not Applicable |
---|---|
Sensitivity Adjustment | Manually Adjustable |
Degree of protection (NEMA) | 6P |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 12.7 mm |
Height of sensor | 30.7 mm |
Length of sensor | 75.3 mm |
Max. switching distance | 30000 mm |
Field of view | 7 ° |
Sensitivity adjustment | Yes, 11 turn, clutch protected |
Operating environment | NEMA 4X withstands 8270kPa (1200 psi) washdown |
Response time | 16.6 ms |
---|---|
Voltage type | AC/DC |
Material housing | Plastic |
Type of electric connection | Connector M12 |
Scope of delivery of the one-way system | Receiver |
Power consumption, max | 4 W |
Leakage current, max | 1.7 mA rms |
Lens material | Acrylic |
Output | Two wire light/dark selectable |
Supply voltage | 21.6...250V AC/DC |
Indicators | Green = power, Yellow = output, Orange = 2.5X margin, flashing for short circuit protection |
Protection | Short Circuit, Reverse Polarity, False Pulse |
Operating temperature | -20 °C |
---|
Cover material | Radel R5000 |
---|---|
Housing material | Noryl N190 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.394 |
Lead Time | 15 |
Dimension Width | 11.303 |
Dimension Length | 13.208 |
Stock Status | STOCKED |
Weight | 70.307 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42kl-in001_-en-p | 42KL-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Light Source | Not Applicable |
---|---|
Sensitivity Adjustment | Manually Adjustable |
Degree of protection (NEMA) | 6P |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 12.7 mm |
Height of sensor | 30.7 mm |
Length of sensor | 75.3 mm |
Max. switching distance | 30000 mm |
Field of view | 7 ° |
Sensitivity adjustment | Yes, 11 turn, clutch protected |
Operating environment | NEMA 4X withstands 8270kPa (1200 psi) washdown |
Response time | 16.6 ms |
---|---|
Voltage type | AC/DC |
Material housing | Plastic |
Type of electric connection | Connector M12 |
Scope of delivery of the one-way system | Receiver |
Power consumption, max | 4 W |
Leakage current, max | 1.7 mA rms |
Lens material | Acrylic |
Output | Two wire light/dark selectable |
Supply voltage | 21.6...250V AC/DC |
Indicators | Green = power, Yellow = output, Orange = 2.5X margin, flashing for short circuit protection |
Protection | Short Circuit, Reverse Polarity, False Pulse |
Operating temperature | -20 °C |
---|
Cover material | Radel R5000 |
---|---|
Housing material | Noryl N190 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.394 |
Lead Time | 15 |
Dimension Width | 11.303 |
Dimension Length | 13.208 |
Stock Status | STOCKED |
Weight | 70.307 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
42kl-in001_-en-p
Installation Instructions
42KL-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42kl-in001_-en-p | 42KL-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.