Light Source | Infrared |
---|---|
Operating Voltage | 10.8-30V DC - LO or DO selectable |
Output | Both Sink (NPN) and Source PNP and NPN |
Sensing Mode | Transmitted Beam Receiver |
Version | Standard |
Degree of protection (NEMA) | 6P |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 12.7 mm |
Height of sensor | 30.7 mm |
Length of sensor | 62.6 mm |
Max. switching distance | 30000 mm |
Sensing mode | Light-/dark switching |
Field of view | 7 ° |
Sensitivity adjustment | Yes, 5 turn, clutch protected |
Operating environment | NEMA 4X withstands 8270kPa (1200 psi) washdown |
Max. output current | 100 mA |
---|---|
Response time | 15 ms |
Voltage type | DC |
Material housing | Plastic |
Rated control supply voltage at DC | 10.8 V |
Type of electric connection | Connector M8 |
Scope of delivery of the one-way system | Receiver |
Power consumption, max | 1.5 W |
Leakage current, max | 0.1 mA |
Lens material | Acrylic |
Output | NPN/PNP Light/Dark Selectable |
Indicators | Green = power, Yellow = output, Orange = 2.5X margin, flashing for short circuit protection |
Protection | Short Circuit, Reverse Polarity, False Pulse |
Operating temperature | -20 °C |
---|
Cover material | Radel R5000 |
---|---|
Housing material | Noryl N190 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.159 |
Lead Time | 24 |
Dimension Width | 11.049 |
Dimension Length | 20.955 |
Stock Status | NON_STOCKED |
Weight | 45.359 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42kl-in001_-en-p | 42KL-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Light Source | Infrared |
---|---|
Operating Voltage | 10.8-30V DC - LO or DO selectable |
Output | Both Sink (NPN) and Source PNP and NPN |
Sensing Mode | Transmitted Beam Receiver |
Version | Standard |
Degree of protection (NEMA) | 6P |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 12.7 mm |
Height of sensor | 30.7 mm |
Length of sensor | 62.6 mm |
Max. switching distance | 30000 mm |
Sensing mode | Light-/dark switching |
Field of view | 7 ° |
Sensitivity adjustment | Yes, 5 turn, clutch protected |
Operating environment | NEMA 4X withstands 8270kPa (1200 psi) washdown |
Max. output current | 100 mA |
---|---|
Response time | 15 ms |
Voltage type | DC |
Material housing | Plastic |
Rated control supply voltage at DC | 10.8 V |
Type of electric connection | Connector M8 |
Scope of delivery of the one-way system | Receiver |
Power consumption, max | 1.5 W |
Leakage current, max | 0.1 mA |
Lens material | Acrylic |
Output | NPN/PNP Light/Dark Selectable |
Indicators | Green = power, Yellow = output, Orange = 2.5X margin, flashing for short circuit protection |
Protection | Short Circuit, Reverse Polarity, False Pulse |
Operating temperature | -20 °C |
---|
Cover material | Radel R5000 |
---|---|
Housing material | Noryl N190 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.159 |
Lead Time | 24 |
Dimension Width | 11.049 |
Dimension Length | 20.955 |
Stock Status | NON_STOCKED |
Weight | 45.359 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
42kl-in001_-en-p
Installation Instructions
42KL-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42kl-in001_-en-p | 42KL-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.