| Class |
Photoelectric sensors
|
|---|---|
| Light Source |
Infrared
|
| Output |
Both Sink (NPN) and Source PNP and NPN
|
| Sensitivity Adjustment |
True
|
| Version |
Standard
|
| Degree of protection (NEMA) |
6P
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Width sensor |
12.7 mm
|
| Height of sensor |
30.7 mm
|
| Length of sensor |
62.6 mm
|
| Max. switching distance |
30000 mm
|
| Sensing mode |
Light-/dark switching
|
| Field of view |
7 °
|
| Sensitivity adjustment |
Yes, 5 turn, clutch protected
|
| Operating environment |
NEMA 4X withstands 8270kPa (1200 psi) washdown
|
| Max. output current |
100 mA
|
|---|---|
| Response time |
15 ms
|
| Voltage type |
DC
|
| Material housing |
Plastic
|
| Rated control supply voltage at DC |
10.8 V
|
| Type of electric connection |
Cable
|
| Scope of delivery of the one-way system |
Receiver
|
| Power consumption, max |
1.5 W
|
| Leakage current, max |
0.1 mA
|
| Lens material |
Acrylic
|
| Output |
NPN/PNP Light/Dark Selectable
|
| Indicators |
Green = power, Yellow = output, Orange = 2.5X margin, flashing for short circuit protection
|
| Protection |
Short Circuit, Reverse Polarity, False Pulse
|
| Operating temperature |
-20 °C
|
|---|
| Cover material |
Radel R5000
|
|---|---|
| Housing material |
Noryl N190
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 42kl-in001_-en-p | 42KL-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Class |
Photoelectric sensors
|
|---|---|
| Light Source |
Infrared
|
| Output |
Both Sink (NPN) and Source PNP and NPN
|
| Sensitivity Adjustment |
True
|
| Version |
Standard
|
| Degree of protection (NEMA) |
6P
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Width sensor |
12.7 mm
|
| Height of sensor |
30.7 mm
|
| Length of sensor |
62.6 mm
|
| Max. switching distance |
30000 mm
|
| Sensing mode |
Light-/dark switching
|
| Field of view |
7 °
|
| Sensitivity adjustment |
Yes, 5 turn, clutch protected
|
| Operating environment |
NEMA 4X withstands 8270kPa (1200 psi) washdown
|
| Max. output current |
100 mA
|
|---|---|
| Response time |
15 ms
|
| Voltage type |
DC
|
| Material housing |
Plastic
|
| Rated control supply voltage at DC |
10.8 V
|
| Type of electric connection |
Cable
|
| Scope of delivery of the one-way system |
Receiver
|
| Power consumption, max |
1.5 W
|
| Leakage current, max |
0.1 mA
|
| Lens material |
Acrylic
|
| Output |
NPN/PNP Light/Dark Selectable
|
| Indicators |
Green = power, Yellow = output, Orange = 2.5X margin, flashing for short circuit protection
|
| Protection |
Short Circuit, Reverse Polarity, False Pulse
|
| Operating temperature |
-20 °C
|
|---|
| Cover material |
Radel R5000
|
|---|---|
| Housing material |
Noryl N190
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
42kl-in001_-en-p
Installation Instructions
42KL-IN001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 42kl-in001_-en-p | 42KL-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.