Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 12.7 mm |
Height of sensor | 30.7 mm |
Length of sensor | 75.3 mm |
Max. switching distance | 1 mm |
Sensing mode | Light-/dark switching |
Field of view | 1.5 ° |
List of degrees of protection (NEMA) | 4X, 6P |
Operating environment | NEMA 4X, 6P, IP67, withstand 8270 kPa (1200 psi) washdown |
With time function | True |
---|---|
With reflector | True |
Voltage type | DC |
Type of switching output | PNP |
Type of electric connection | Cable |
Type of light | Polarized red light |
Power consumption, max | 1.5 W |
Sensing distance | 1 m |
Leakage current, max | 0.1 µa |
Transmitting LED | Visible red 660nm |
Sensitivity adjustment | Yes, 11 turn, clutch protected |
Output | NPN/PNP light/dark selectable |
Supply voltage | 10.8...30V DC |
Output type | NPN & PNP W/ SCP |
Connection type | 2 m cable |
Operating voltage/mode | DC light operate or dark operate |
Operating version | High speed, 300 micro s time (DC only) |
Response time | 300 µs maximum |
Indicators | Green = power, Yellow = output, Orange = 2.5X margin, flashing for short circuit protection |
Max. output current | 100 mA |
Material housing | Plastic |
---|---|
Housing material | Noryl N190-radel R5000 acrylic |
Operating temperature, max | -20 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.191 |
Lead Time | 24 |
Dimension Width | 18.542 |
Dimension Length | 28.194 |
Stock Status | NON_STOCKED |
Weight | 0.122 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42kl-in001_-en-p | 42KL-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 12.7 mm |
Height of sensor | 30.7 mm |
Length of sensor | 75.3 mm |
Max. switching distance | 1 mm |
Sensing mode | Light-/dark switching |
Field of view | 1.5 ° |
List of degrees of protection (NEMA) | 4X, 6P |
Operating environment | NEMA 4X, 6P, IP67, withstand 8270 kPa (1200 psi) washdown |
With time function | True |
---|---|
With reflector | True |
Voltage type | DC |
Type of switching output | PNP |
Type of electric connection | Cable |
Type of light | Polarized red light |
Power consumption, max | 1.5 W |
Sensing distance | 1 m |
Leakage current, max | 0.1 µa |
Transmitting LED | Visible red 660nm |
Sensitivity adjustment | Yes, 11 turn, clutch protected |
Output | NPN/PNP light/dark selectable |
Supply voltage | 10.8...30V DC |
Output type | NPN & PNP W/ SCP |
Connection type | 2 m cable |
Operating voltage/mode | DC light operate or dark operate |
Operating version | High speed, 300 micro s time (DC only) |
Response time | 300 µs maximum |
Indicators | Green = power, Yellow = output, Orange = 2.5X margin, flashing for short circuit protection |
Max. output current | 100 mA |
Material housing | Plastic |
---|---|
Housing material | Noryl N190-radel R5000 acrylic |
Operating temperature, max | -20 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.191 |
Lead Time | 24 |
Dimension Width | 18.542 |
Dimension Length | 28.194 |
Stock Status | NON_STOCKED |
Weight | 0.122 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
42kl-in001_-en-p
Installation Instructions
42KL-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42kl-in001_-en-p | 42KL-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.