Micro Rectangular Sensor
| Unique Product Identifier |
42KB-T2LNSR-A2
|
|---|---|
| UPC |
662468477109
|
| Estimated Lead Time |
167 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Japan
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Light Source |
Visible Red
|
|---|---|
| Optics Position |
Side View
|
| Sensitivity Adjustment |
Manually Adjustable
|
| Degree of protection (NEMA) |
4
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Width sensor |
10.3 mm
|
| Height of sensor |
25.4 mm
|
| Length of sensor |
15 mm
|
| Max. switching distance |
10000 mm
|
| Sensing mode |
Light-/dark switching
|
| List of degrees of protection (NEMA) |
1, 4, 6, 12, 13
|
| Sensitivity adjustment |
Potentiom
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Suitable for safety functions |
False
|
| Weight |
50 g
|
| Wavelength of the sensor |
700 nm
|
|---|---|
| Max. output current |
100 mA
|
| Response time |
0.35 ms
|
| Voltage type |
DC
|
| Material housing |
Plastic
|
| Rated control supply voltage at DC |
12 V
|
| Type of switching output |
NPN
|
| Setting procedure |
Manual adjustment
|
| Type of electric connection |
Cable
|
| Type of light |
Other
|
| Scope of delivery of the one-way system |
Transmitter and receiver
|
| Current consumption, max |
30 mA
|
| Leakage current, max |
0.5 µa
|
| Operating voltage |
12...24V DC ±10%
|
| Lens material |
Polyarylate
|
| Supply current |
Source: 20 mA, Receiver: 18 mA
|
| Light source |
Visible red
|
| Operating voltage/mode |
DC - light or dark operate selectable
|
| Optics position |
Side view
|
| Connection type |
4 - conductor 500V PVC jacketed 2 m cable
|
| Protection type |
Output short-circuit, reverse polarity, false pulse, transient noise
|
| LED status |
Red ON: Output activated (label: OUT)
|
| With time function |
False
|
| Pre failure notice |
False
|
| With reflector |
False
|
| Stability output |
50 mA
|
| Mode of sensing |
Transmitted beam pair
|
| Material of optical surface |
Plastic
|
|---|---|
| Construction type housing |
Cuboid
|
| Housing material |
Polyarylate
|
| Relative humidity, max |
85 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42kb-in001_-en-p | 42KB-IN001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
42KB-T2LNSR-A2
|
|---|---|
| UPC |
662468477109
|
| Estimated Lead Time |
167 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Japan
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| Light Source |
Visible Red
|
|---|---|
| Optics Position |
Side View
|
| Sensitivity Adjustment |
Manually Adjustable
|
| Degree of protection (NEMA) |
4
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Width sensor |
10.3 mm
|
| Height of sensor |
25.4 mm
|
| Length of sensor |
15 mm
|
| Max. switching distance |
10000 mm
|
| Sensing mode |
Light-/dark switching
|
| List of degrees of protection (NEMA) |
1, 4, 6, 12, 13
|
| Sensitivity adjustment |
Potentiom
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Suitable for safety functions |
False
|
| Weight |
50 g
|
| Wavelength of the sensor |
700 nm
|
|---|---|
| Max. output current |
100 mA
|
| Response time |
0.35 ms
|
| Voltage type |
DC
|
| Material housing |
Plastic
|
| Rated control supply voltage at DC |
12 V
|
| Type of switching output |
NPN
|
| Setting procedure |
Manual adjustment
|
| Type of electric connection |
Cable
|
| Type of light |
Other
|
| Scope of delivery of the one-way system |
Transmitter and receiver
|
| Current consumption, max |
30 mA
|
| Leakage current, max |
0.5 µa
|
| Operating voltage |
12...24V DC ±10%
|
| Lens material |
Polyarylate
|
| Supply current |
Source: 20 mA, Receiver: 18 mA
|
| Light source |
Visible red
|
| Operating voltage/mode |
DC - light or dark operate selectable
|
| Optics position |
Side view
|
| Connection type |
4 - conductor 500V PVC jacketed 2 m cable
|
| Protection type |
Output short-circuit, reverse polarity, false pulse, transient noise
|
| LED status |
Red ON: Output activated (label: OUT)
|
| With time function |
False
|
| Pre failure notice |
False
|
| With reflector |
False
|
| Stability output |
50 mA
|
| Mode of sensing |
Transmitted beam pair
|
| Material of optical surface |
Plastic
|
|---|---|
| Construction type housing |
Cuboid
|
| Housing material |
Polyarylate
|
| Relative humidity, max |
85 %
|
|---|---|
| Operating temperature |
-25 °C
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
42kb-in001_-en-p
Installation Instructions
42KB-IN001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42kb-in001_-en-p | 42KB-IN001 |
Accessories
Alternative Products
Technotes
| Technotes |
|---|