View all 42KB Micro Rectangular
42KB-T1LPEQ-A2
Micro Rectangular Sensor
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Technical Specifications
General
Mechanical
Electrical
Construction
Environmental
Drawings
Documents
Accessories
Alternative Products
Technotes
| Light Source |
Infrared
|
|---|---|
| Optics Position |
End View
|
| Sensitivity Adjustment |
Manually Adjustable
|
| Degree of protection (NEMA) |
4
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Width sensor |
10 mm
|
| Height of sensor |
30 mm
|
| Length of sensor |
15 mm
|
| Max. switching distance |
7000 mm
|
| Sensing mode |
Light-/dark switching
|
| List of degrees of protection (NEMA) |
1, 4, 6, 12, 13
|
| Sensitivity adjustment |
Potentiom
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Suitable for safety functions |
False
|
| Weight |
50 g
|
| Wavelength of the sensor |
880 nm
|
|---|---|
| Max. output current |
100 mA
|
| Response time |
0.35 ms
|
| Voltage type |
DC
|
| Material housing |
Plastic
|
| Rated control supply voltage at DC |
12 V
|
| Type of switching output |
PNP
|
| Setting procedure |
Manual adjustment
|
| Type of electric connection |
Cable
|
| Type of light |
Infrared light
|
| Scope of delivery of the one-way system |
Transmitter and receiver
|
| Current consumption, max |
30 mA
|
| Leakage current, max |
0.5 µa
|
| Operating voltage |
12...24V DC ±10%
|
| Lens material |
Polyarylate
|
| Supply current |
Source: 23 mA, Receiver: 21 mA
|
| Operating voltage/mode |
DC - light or dark operate selectable
|
| Optics position |
End view
|
| Connection type |
3-conductor 500V PVC jacketed cable 2 m
|
| Protection type |
Reverse polarity, false pulse, transient noise
|
| LED status |
Red ON: Output activated (label: OUT)
|
| With time function |
False
|
| Pre failure notice |
False
|
| With reflector |
False
|
| Mode of sensing |
Transmitted beam pair
|
| Material of optical surface |
Plastic
|
|---|---|
| Construction type housing |
Cuboid
|
| Housing material |
Polyarylate
|
| Relative humidity, max |
85 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42kb-in001_-en-p | 42KB-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Light Source |
Infrared
|
|---|---|
| Optics Position |
End View
|
| Sensitivity Adjustment |
Manually Adjustable
|
| Degree of protection (NEMA) |
4
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Width sensor |
10 mm
|
| Height of sensor |
30 mm
|
| Length of sensor |
15 mm
|
| Max. switching distance |
7000 mm
|
| Sensing mode |
Light-/dark switching
|
| List of degrees of protection (NEMA) |
1, 4, 6, 12, 13
|
| Sensitivity adjustment |
Potentiom
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Suitable for safety functions |
False
|
| Weight |
50 g
|
| Wavelength of the sensor |
880 nm
|
|---|---|
| Max. output current |
100 mA
|
| Response time |
0.35 ms
|
| Voltage type |
DC
|
| Material housing |
Plastic
|
| Rated control supply voltage at DC |
12 V
|
| Type of switching output |
PNP
|
| Setting procedure |
Manual adjustment
|
| Type of electric connection |
Cable
|
| Type of light |
Infrared light
|
| Scope of delivery of the one-way system |
Transmitter and receiver
|
| Current consumption, max |
30 mA
|
| Leakage current, max |
0.5 µa
|
| Operating voltage |
12...24V DC ±10%
|
| Lens material |
Polyarylate
|
| Supply current |
Source: 23 mA, Receiver: 21 mA
|
| Operating voltage/mode |
DC - light or dark operate selectable
|
| Optics position |
End view
|
| Connection type |
3-conductor 500V PVC jacketed cable 2 m
|
| Protection type |
Reverse polarity, false pulse, transient noise
|
| LED status |
Red ON: Output activated (label: OUT)
|
| With time function |
False
|
| Pre failure notice |
False
|
| With reflector |
False
|
| Mode of sensing |
Transmitted beam pair
|
| Material of optical surface |
Plastic
|
|---|---|
| Construction type housing |
Cuboid
|
| Housing material |
Polyarylate
|
| Relative humidity, max |
85 %
|
|---|---|
| Operating temperature |
-25 °C
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
42kb-in001_-en-p
Installation Instructions
42KB-IN001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42kb-in001_-en-p | 42KB-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Micro Rectangular Sensor
42KB-T1LPEQ-A2
Close
Print
Copyright ©2026 Rockwell Automation, Inc.