Light Source | Infrared |
---|---|
Sensitivity Adjustment | Manually Adjustable |
Degree of protection (NEMA) | 4 |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 10.3 mm |
Height of sensor | 25.4 mm |
Length of sensor | 15 mm |
Max. switching distance | 1000 mm |
Sensing mode | Light-/dark switching |
List of degrees of protection (NEMA) | 1, 4, 6, 12, 13 |
Sensitivity adjustment | Potentiom |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Suitable for safety functions | False |
Weight | 50 g |
Wavelength of the sensor | 880 nm |
---|---|
Max. output current | 100 mA |
Response time | 0.35 ms |
Voltage type | DC |
Material housing | Plastic |
Rated control supply voltage at DC | 12 V |
Type of switching output | NPN |
Setting procedure | Manual adjustment |
Type of electric connection | Connector M8 |
Type of light | Infrared light |
Scope of delivery of the one-way system | Transmitter and receiver |
Current consumption, max | 30 mA |
Leakage current, max | 0.5 µa |
Operating voltage | 12...24V DC ±10% |
Lens material | Polyarylate |
Supply current | Source: 23 mA, Receiver: 18 mA |
Operating voltage/mode | DC - light or dark operate selectable |
Optics position | Side view |
Connection type | 3-pin DC pico style male receptacle |
Protection type | Output short-circuit, reverse polarity, false pulse, transient noise |
LED status | Red ON: Output activated (label: OUT) |
With time function | False |
Pre failure notice | False |
With reflector | False |
Stability output | 50 mA |
Mode of sensing | Transmitted beam pair |
Material of optical surface | Plastic |
---|---|
Construction type housing | Cuboid |
Housing material | Polyarylate |
Relative humidity, max | 85 % |
---|---|
Operating temperature | -25 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.921 |
Lead Time | 168 |
Dimension Width | 11.303 |
Dimension Length | 16.129 |
Stock Status | NON_STOCKED |
Weight | 83.915 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42kb-in001_-en-p | 42KB-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Light Source | Infrared |
---|---|
Sensitivity Adjustment | Manually Adjustable |
Degree of protection (NEMA) | 4 |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 10.3 mm |
Height of sensor | 25.4 mm |
Length of sensor | 15 mm |
Max. switching distance | 1000 mm |
Sensing mode | Light-/dark switching |
List of degrees of protection (NEMA) | 1, 4, 6, 12, 13 |
Sensitivity adjustment | Potentiom |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Suitable for safety functions | False |
Weight | 50 g |
Wavelength of the sensor | 880 nm |
---|---|
Max. output current | 100 mA |
Response time | 0.35 ms |
Voltage type | DC |
Material housing | Plastic |
Rated control supply voltage at DC | 12 V |
Type of switching output | NPN |
Setting procedure | Manual adjustment |
Type of electric connection | Connector M8 |
Type of light | Infrared light |
Scope of delivery of the one-way system | Transmitter and receiver |
Current consumption, max | 30 mA |
Leakage current, max | 0.5 µa |
Operating voltage | 12...24V DC ±10% |
Lens material | Polyarylate |
Supply current | Source: 23 mA, Receiver: 18 mA |
Operating voltage/mode | DC - light or dark operate selectable |
Optics position | Side view |
Connection type | 3-pin DC pico style male receptacle |
Protection type | Output short-circuit, reverse polarity, false pulse, transient noise |
LED status | Red ON: Output activated (label: OUT) |
With time function | False |
Pre failure notice | False |
With reflector | False |
Stability output | 50 mA |
Mode of sensing | Transmitted beam pair |
Material of optical surface | Plastic |
---|---|
Construction type housing | Cuboid |
Housing material | Polyarylate |
Relative humidity, max | 85 % |
---|---|
Operating temperature | -25 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.921 |
Lead Time | 168 |
Dimension Width | 11.303 |
Dimension Length | 16.129 |
Stock Status | NON_STOCKED |
Weight | 83.915 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
42kb-in001_-en-p
Installation Instructions
42KB-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42kb-in001_-en-p | 42KB-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.