Light Source | Infrared |
---|---|
Sensitivity Adjustment | Manually Adjustable |
Degree of protection (NEMA) | 4 |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 10.3 mm |
Height of sensor | 25.4 mm |
Length of sensor | 15 mm |
List of degrees of protection (NEMA) | 1, 4, 6, 12, 13 |
Setting procedure | Manual adjustment |
Weight | 50 g |
Wavelength of the sensor | 700 nm |
---|---|
Max. output current | 100 mA |
Response time | 0.35 ms |
Voltage type | DC |
Rated control supply voltage at DC | 12 V |
Type of switching output | NPN |
Type of electric connection | Cable |
Sensing mode | Light-/dark switching |
Leakage current, max | 0.5 µa |
Supply current | PNP: 25 mA |
Operating voltage | 12...24V DC ±10% |
Sensing type | Standard diffuse |
Lens material | Polyarylate |
Light source | Infrared |
Output type | NPN |
Optics position | Side view |
Connection type | 2 m cable |
Sensitivity adjustment | Potentiom |
Protection type | Output short-circuit, reverse polarity, false pulse, transient noise |
LED status | Red ON: Output activated (label: OUT) |
Suitable for safety functions | False |
With time function | False |
Pre failure notice | False |
With communication interface analogue | False |
With communication interface AS-Interface | False |
With communication interface CANOpen | False |
With communication interface DeviceNet | False |
With communication interface Ethernet | False |
With communication interface INTERBUS | False |
With communication interface PROFIBUS | False |
With communication interface RS-232 | False |
With communication interface RS-422 | False |
With communication interface RS-485 | False |
With communication interface SSD | False |
With communication interface SSI | False |
With reflector | False |
Stability output | 50 mA |
Operating mode | DC - light or dark operate selectable |
Material housing | Plastic |
---|---|
Construction type housing | Cuboid |
Housing material | Polyarylate |
Material of optical surface | Plastic |
Material of cable sheath | Polyvinyl chloride (PVC) |
Ambient temperature | -25 °F |
---|---|
Relative humidity, max | 85 % |
Field of view | 20° @ 70 mm sensing distance, 2 m cable, 12° @ All others |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.405 |
Lead Time | 213 |
Dimension Width | 7.595 |
Dimension Length | 5.004 |
Stock Status | NON_STOCKED |
Weight | 0.091 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42kb-in001_-en-p | 42KB-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Light Source | Infrared |
---|---|
Sensitivity Adjustment | Manually Adjustable |
Degree of protection (NEMA) | 4 |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 10.3 mm |
Height of sensor | 25.4 mm |
Length of sensor | 15 mm |
List of degrees of protection (NEMA) | 1, 4, 6, 12, 13 |
Setting procedure | Manual adjustment |
Weight | 50 g |
Wavelength of the sensor | 700 nm |
---|---|
Max. output current | 100 mA |
Response time | 0.35 ms |
Voltage type | DC |
Rated control supply voltage at DC | 12 V |
Type of switching output | NPN |
Type of electric connection | Cable |
Sensing mode | Light-/dark switching |
Leakage current, max | 0.5 µa |
Supply current | PNP: 25 mA |
Operating voltage | 12...24V DC ±10% |
Sensing type | Standard diffuse |
Lens material | Polyarylate |
Light source | Infrared |
Output type | NPN |
Optics position | Side view |
Connection type | 2 m cable |
Sensitivity adjustment | Potentiom |
Protection type | Output short-circuit, reverse polarity, false pulse, transient noise |
LED status | Red ON: Output activated (label: OUT) |
Suitable for safety functions | False |
With time function | False |
Pre failure notice | False |
With communication interface analogue | False |
With communication interface AS-Interface | False |
With communication interface CANOpen | False |
With communication interface DeviceNet | False |
With communication interface Ethernet | False |
With communication interface INTERBUS | False |
With communication interface PROFIBUS | False |
With communication interface RS-232 | False |
With communication interface RS-422 | False |
With communication interface RS-485 | False |
With communication interface SSD | False |
With communication interface SSI | False |
With reflector | False |
Stability output | 50 mA |
Operating mode | DC - light or dark operate selectable |
Material housing | Plastic |
---|---|
Construction type housing | Cuboid |
Housing material | Polyarylate |
Material of optical surface | Plastic |
Material of cable sheath | Polyvinyl chloride (PVC) |
Ambient temperature | -25 °F |
---|---|
Relative humidity, max | 85 % |
Field of view | 20° @ 70 mm sensing distance, 2 m cable, 12° @ All others |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.405 |
Lead Time | 213 |
Dimension Width | 7.595 |
Dimension Length | 5.004 |
Stock Status | NON_STOCKED |
Weight | 0.091 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
42kb-in001_-en-p
Installation Instructions
42KB-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42kb-in001_-en-p | 42KB-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.