Loading
View all 42KB Micro Rectangular
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
42KB-D1LNSD-A2

Micro Rectangular Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of August 01, 2027, the Micro Rectangular Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: August 01, 2027 Replacement Category: Engineering Replacement
Description
PHOTOSWITCH Photoelectric Sensor, Micro Rectangular, 70mm (2.8in), Standard Diffuse, Sink (NPN), Infred, Side View, 2m (6.5ft) cable
  • Add to BOM
  • Repair services
  • Get support
42KB-D1LNSD-A2

Micro Rectangular Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of August 01, 2027, the Micro Rectangular Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: August 01, 2027 Replacement Category: Engineering Replacement
Description
PHOTOSWITCH Photoelectric Sensor, Micro Rectangular, 70mm (2.8in), Standard Diffuse, Sink (NPN), Infred, Side View, 2m (6.5ft) cable
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
42KB-D1LNSD-A2
UPC
662468476850
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Japan
Ambient temperature
-25 °F
Field of view
20° @ 70 mm sensing distance, 2 m cable, 12° @ All others
Relative humidity, max
85 %
Connection type
2 m cable
LED status
Red ON: Output activated (label: OUT)
Leakage current, max
0.5 µa
Lens material
Polyarylate
Light source
Infrared
Max. output current
100 mA
Operating mode
DC - light or dark operate selectable
Operating voltage
12...24V DC ±10%
Optics position
Side view
Output type
NPN
Pre failure notice
False
Protection type
Output short-circuit, reverse polarity, false pulse, transient noise
Rated control supply voltage at DC
12 V
Response time
0.35 ms
Sensing mode
Light-/dark switching
Sensing type
Standard diffuse
Sensitivity adjustment
Potentiom
Stability output
50 mA
Suitable for safety functions
False
Type of electric connection
Cable
Type of switching output
NPN
Voltage type
DC
Wavelength of the sensor
950 nm
With communication interface AS-Interface
False
With communication interface CANOpen
False
With communication interface DeviceNet
False
With communication interface Ethernet
False
With communication interface INTERBUS
False
With communication interface PROFIBUS
False
With communication interface RS-232
False
With communication interface RS-422
False
With communication interface RS-485
False
With communication interface SSD
False
With communication interface SSI
False
With communication interface analogue
False
With reflector
False
With time function
False
Mechanical
Degree of protection (IP)
IP67
Degree of protection (NEMA)
4
Height of sensor
25.4 mm
Length of sensor
15 mm
List of degrees of protection (NEMA)
1, 4, 6, 12, 13
Max. switching distance
70 mm
Setting procedure
Manual adjustment
Weight
50 g
Width sensor
10.3 mm
Construction
Construction type housing
Cuboid
Housing material
Polyarylate
Material housing
Plastic
Material of cable sheath
Polyvinyl chloride (PVC)
Material of optical surface
Plastic
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Installation Instructions Publication
42kb-in001_-en-p 42KB-IN001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of 2026-08-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
42KB-D1LNSD-A2
UPC
662468476850
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Japan
Compliance & Environment
Ambient temperature
-25 °F
Field of view
20° @ 70 mm sensing distance, 2 m cable, 12° @ All others
Relative humidity, max
85 %
Electrical & Connectivity
Connection type
2 m cable
LED status
Red ON: Output activated (label: OUT)
Leakage current, max
0.5 µa
Lens material
Polyarylate
Light source
Infrared
Max. output current
100 mA
Operating mode
DC - light or dark operate selectable
Operating voltage
12...24V DC ±10%
Optics position
Side view
Output type
NPN
Pre failure notice
False
Protection type
Output short-circuit, reverse polarity, false pulse, transient noise
Rated control supply voltage at DC
12 V
Response time
0.35 ms
Sensing mode
Light-/dark switching
Sensing type
Standard diffuse
Sensitivity adjustment
Potentiom
Stability output
50 mA
Suitable for safety functions
False
Type of electric connection
Cable
Type of switching output
NPN
Voltage type
DC
Wavelength of the sensor
950 nm
With communication interface AS-Interface
False
With communication interface CANOpen
False
With communication interface DeviceNet
False
With communication interface Ethernet
False
With communication interface INTERBUS
False
With communication interface PROFIBUS
False
With communication interface RS-232
False
With communication interface RS-422
False
With communication interface RS-485
False
With communication interface SSD
False
With communication interface SSI
False
With communication interface analogue
False
With reflector
False
With time function
False
Physical Characteristics
Mechanical
Degree of protection (IP)
IP67
Degree of protection (NEMA)
4
Height of sensor
25.4 mm
Length of sensor
15 mm
List of degrees of protection (NEMA)
1, 4, 6, 12, 13
Max. switching distance
70 mm
Setting procedure
Manual adjustment
Weight
50 g
Width sensor
10.3 mm
Construction
Construction type housing
Cuboid
Housing material
Polyarylate
Material housing
Plastic
Material of cable sheath
Polyvinyl chloride (PVC)
Material of optical surface
Plastic
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
42kb-in001_-en-p Installation Instructions
42KB-IN001
General Publication
Product Cutsheet --
Installation Instructions Publication
42kb-in001_-en-p 42KB-IN001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/42-ct016_-en-e.pdf}
  • UKCA DOC

This product was certified with the above certifications as of 2026-08-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Micro Rectangular Sensor
CloseClose
42KB-D1LNSD-A2
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose