Agency Approvals | UL Certified |
---|---|
Optics Position | Side View |
Sensitivity Adjustment | Not Adjustable Sensitivity |
Degree of protection (NEMA) | 1 |
---|---|
Degree of protection (IP) | IP40 |
Width sensor | 7 mm |
Height of sensor | 13 mm |
Length of sensor | 9 mm |
Max. switching distance | 500 mm |
Sensing mode | Light switching |
Sensitivity adjustment | Potentiom |
Suitable for safety functions | False |
Weight, max | 40 g |
Wavelength of the sensor | 660 nm |
---|---|
Max. output current | 80 mA |
Response time | 0.5 ms |
Voltage type | DC |
Material housing | Other |
Rated control supply voltage at DC | 24 V |
Type of switching output | PNP |
Setting procedure | Manual adjustment |
Type of electric connection | Cable |
Type of light | Multi-coloured LED |
Scope of delivery of the one-way system | Transmitter and receiver |
Leakage current, max | 0.5 µa |
Transmitting LED | Visible red 660nm |
Operating voltage | 24V DC (±10%) |
Lens material | Vinyl chloride |
Supply current | Source: 15 mA, Receiver: 15 mA |
Optics position | Side view (without sensitivity adjustment) |
Connection type | Source: 2 conductor 500V PVC jacketed cable 6.5 ft (2m) |
Protection type | Transient noise |
LED status | Red ON: output energized |
With time function | False |
Pre failure notice | False |
With communication interface analogue | False |
With communication interface AS-Interface | False |
With communication interface CANOpen | False |
With communication interface DeviceNet | False |
With communication interface Ethernet | False |
With communication interface INTERBUS | False |
With communication interface PROFIBUS | False |
With communication interface RS-232 | False |
With communication interface RS-422 | False |
With communication interface RS-485 | False |
With communication interface SSD | False |
With communication interface SSI | False |
With reflector | False |
1:1 margin | 50 cm |
Output energized | Dark |
Max. opening angle | 50 ° |
---|---|
Relative humidity, max | 85 % |
Ambient temperature | -13 °F |
Ambient temperature, max | -25 °C |
Material of optical surface | Other |
---|---|
Housing material | Polyester |
Material of cable sheath | Polyvinyl chloride (PVC) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 5 |
Dimension Width | 2.007 |
Dimension Length | 8.89 |
Stock Status | NON_STOCKED |
Weight | 0.109 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ka-in001_-en-p | 42KA-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Agency Approvals | UL Certified |
---|---|
Optics Position | Side View |
Sensitivity Adjustment | Not Adjustable Sensitivity |
Degree of protection (NEMA) | 1 |
---|---|
Degree of protection (IP) | IP40 |
Width sensor | 7 mm |
Height of sensor | 13 mm |
Length of sensor | 9 mm |
Max. switching distance | 500 mm |
Sensing mode | Light switching |
Sensitivity adjustment | Potentiom |
Suitable for safety functions | False |
Weight, max | 40 g |
Wavelength of the sensor | 660 nm |
---|---|
Max. output current | 80 mA |
Response time | 0.5 ms |
Voltage type | DC |
Material housing | Other |
Rated control supply voltage at DC | 24 V |
Type of switching output | PNP |
Setting procedure | Manual adjustment |
Type of electric connection | Cable |
Type of light | Multi-coloured LED |
Scope of delivery of the one-way system | Transmitter and receiver |
Leakage current, max | 0.5 µa |
Transmitting LED | Visible red 660nm |
Operating voltage | 24V DC (±10%) |
Lens material | Vinyl chloride |
Supply current | Source: 15 mA, Receiver: 15 mA |
Optics position | Side view (without sensitivity adjustment) |
Connection type | Source: 2 conductor 500V PVC jacketed cable 6.5 ft (2m) |
Protection type | Transient noise |
LED status | Red ON: output energized |
With time function | False |
Pre failure notice | False |
With communication interface analogue | False |
With communication interface AS-Interface | False |
With communication interface CANOpen | False |
With communication interface DeviceNet | False |
With communication interface Ethernet | False |
With communication interface INTERBUS | False |
With communication interface PROFIBUS | False |
With communication interface RS-232 | False |
With communication interface RS-422 | False |
With communication interface RS-485 | False |
With communication interface SSD | False |
With communication interface SSI | False |
With reflector | False |
1:1 margin | 50 cm |
Output energized | Dark |
Max. opening angle | 50 ° |
---|---|
Relative humidity, max | 85 % |
Ambient temperature | -13 °F |
Ambient temperature, max | -25 °C |
Material of optical surface | Other |
---|---|
Housing material | Polyester |
Material of cable sheath | Polyvinyl chloride (PVC) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 5 |
Dimension Width | 2.007 |
Dimension Length | 8.89 |
Stock Status | NON_STOCKED |
Weight | 0.109 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
42ka-in001_-en-p
Installation Instructions
42KA-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ka-in001_-en-p | 42KA-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.