Preferred
42KA-T2KPHK-A2
Ultra Mini Photo Sensor
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
PHOTOSWITCH Photoelectric Sensor, Ultra Miniature Flat Pack, 500mm (19.7in), Transmitted Beam Pair, No sensitivity adjustment, DC - Dark Operate, Source (PNP), Face View
Preferred
42KA-T2KPHK-A2
Ultra Mini Photo Sensor
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
PHOTOSWITCH Photoelectric Sensor, Ultra Miniature Flat Pack, 500mm (19.7in), Transmitted Beam Pair, No sensitivity adjustment, DC - Dark Operate, Source (PNP), Face View
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
42KA-T2KPHK-A2
|
|---|---|
| UPC |
662072079454
|
| Estimated Lead Time |
33 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Japan
|
| Light Source |
Visible Red
|
|---|---|
| Optics Position |
Face View
|
| Sensing Mode |
Transmitted Beam Pair
|
| Sensitivity Adjustment |
Not Adjustable Sensitivity
|
| 1:1 margin |
50 cm
|
|---|---|
| Connection type |
Source: 2 conductor 500V PVC jacketed cable 6.5 ft (2m)
|
| LED status |
Red ON: output energized
|
| Leakage current, max |
0.5 µa
|
| Lens material |
Polycarbonate
|
| Material housing |
Other
|
| Max. output current |
80 mA
|
| Operating voltage |
24V DC (±10%)
|
| Optics position |
Face view (without sensitivity adjustment)
|
| Output energized |
Dark
|
| Pre failure notice |
False
|
| Protection type |
Transient noise
|
| Rated control supply voltage at DC |
24 V
|
| Response time |
0.5 ms
|
| Scope of delivery of the one-way system |
Transmitter and receiver
|
| Setting procedure |
Manual adjustment
|
| Supply current |
Source: 15 mA, Receiver: 15 mA
|
| Transmitting LED |
Visible red 660nm
|
| Type of electric connection |
Cable
|
| Type of light |
Multi-coloured LED
|
| Type of switching output |
PNP
|
| Voltage type |
DC
|
| Wavelength of the sensor |
660 nm
|
| With communication interface AS-Interface |
False
|
| With communication interface CANOpen |
False
|
| With communication interface DeviceNet |
False
|
| With communication interface Ethernet |
False
|
| With communication interface INTERBUS |
False
|
| With communication interface PROFIBUS |
False
|
| With communication interface RS-232 |
False
|
| With communication interface RS-422 |
False
|
| With communication interface RS-485 |
False
|
| With communication interface SSD |
False
|
| With communication interface SSI |
False
|
| With communication interface analogue |
False
|
| With reflector |
False
|
| With time function |
False
|
| Ambient temperature |
-13 °F
|
|---|---|
| Ambient temperature, max |
-25 °C
|
| Max. opening angle |
40 °
|
| Relative humidity, max |
85 %
|
Mechanical
| Degree of protection (IP) |
IP40
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Height of sensor |
18 mm
|
| Length of sensor |
3.5 mm
|
| Max. switching distance |
500 mm
|
| Sensing mode |
Light switching
|
| Sensitivity adjustment |
Potentiom
|
| Suitable for safety functions |
False
|
| Weight, max |
40 g
|
| Width sensor |
12.5 mm
|
Construction
| Housing material |
Polyester
|
|---|---|
| Material of cable sheath |
Polyvinyl chloride (PVC)
|
| Material of optical surface |
Plastic
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42ka-in001_-en-p | 42KA-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
42KA-T2KPHK-A2
|
|---|---|
| UPC |
662072079454
|
| Estimated Lead Time |
33 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Japan
|
Electrical & Connectivity
| Light Source |
Visible Red
|
|---|---|
| Optics Position |
Face View
|
| Sensing Mode |
Transmitted Beam Pair
|
| Sensitivity Adjustment |
Not Adjustable Sensitivity
|
| 1:1 margin |
50 cm
|
|---|---|
| Connection type |
Source: 2 conductor 500V PVC jacketed cable 6.5 ft (2m)
|
| LED status |
Red ON: output energized
|
| Leakage current, max |
0.5 µa
|
| Lens material |
Polycarbonate
|
| Material housing |
Other
|
| Max. output current |
80 mA
|
| Operating voltage |
24V DC (±10%)
|
| Optics position |
Face view (without sensitivity adjustment)
|
| Output energized |
Dark
|
| Pre failure notice |
False
|
| Protection type |
Transient noise
|
| Rated control supply voltage at DC |
24 V
|
| Response time |
0.5 ms
|
| Scope of delivery of the one-way system |
Transmitter and receiver
|
| Setting procedure |
Manual adjustment
|
| Supply current |
Source: 15 mA, Receiver: 15 mA
|
| Transmitting LED |
Visible red 660nm
|
| Type of electric connection |
Cable
|
| Type of light |
Multi-coloured LED
|
| Type of switching output |
PNP
|
| Voltage type |
DC
|
| Wavelength of the sensor |
660 nm
|
| With communication interface AS-Interface |
False
|
| With communication interface CANOpen |
False
|
| With communication interface DeviceNet |
False
|
| With communication interface Ethernet |
False
|
| With communication interface INTERBUS |
False
|
| With communication interface PROFIBUS |
False
|
| With communication interface RS-232 |
False
|
| With communication interface RS-422 |
False
|
| With communication interface RS-485 |
False
|
| With communication interface SSD |
False
|
| With communication interface SSI |
False
|
| With communication interface analogue |
False
|
| With reflector |
False
|
| With time function |
False
|
Compliance & Environment
| Ambient temperature |
-13 °F
|
|---|---|
| Ambient temperature, max |
-25 °C
|
| Max. opening angle |
40 °
|
| Relative humidity, max |
85 %
|
Physical Characteristics
Mechanical
| Degree of protection (IP) |
IP40
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Height of sensor |
18 mm
|
| Length of sensor |
3.5 mm
|
| Max. switching distance |
500 mm
|
| Sensing mode |
Light switching
|
| Sensitivity adjustment |
Potentiom
|
| Suitable for safety functions |
False
|
| Weight, max |
40 g
|
| Width sensor |
12.5 mm
|
Construction
| Housing material |
Polyester
|
|---|---|
| Material of cable sheath |
Polyvinyl chloride (PVC)
|
| Material of optical surface |
Plastic
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
42ka-in001_-en-p
Installation Instructions
42KA-IN001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42ka-in001_-en-p | 42KA-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
Ultra Mini Photo Sensor
42KA-T2KPHK-A2
Close
Print
Copyright ©2026 Rockwell Automation, Inc.