Optics Position | Side View |
---|---|
Sensing Mode | Sharp Cut Off Diffuse |
Degree of protection (NEMA) | 1 |
---|---|
Degree of protection (IP) | IP40 |
Max. switching distance | 30 mm |
Width sensor | 7 mm |
Height of sensor | 20 mm |
Length of sensor | 9 mm |
Setting procedure | Manual adjustment |
Weight, max | 40 g |
Wavelength of the sensor | 660 nm |
---|---|
Max. output current | 80 mA |
Response time | 0.5 ms |
Voltage type | DC |
Type of switching output | NPN |
Type of electric connection | Cable |
Type of light | Multi-coloured LED |
Sensing mode | Light switching |
Leakage current, max | 0.5 µa |
Supply current | 27 mA |
Operating voltage | 12...24V DC ±10% |
1:1 margin | 3 cm maximum (1.18 in) |
Lens material | Vinyl chloride |
Optics position | Side view (with sensitivity adjustment) |
Connection type | 3 conductor 500V PVC jacketed cable 6.5 ft (2m) |
Sensitivity adjustment | Potentiom |
Protection type | Transient noise protection |
LED status | Red ON: output energized |
Suitable for safety functions | False |
With time function | False |
Pre failure notice | False |
With communication interface analogue | False |
With communication interface AS-Interface | False |
With communication interface CANOpen | False |
With communication interface DeviceNet | False |
With communication interface Ethernet | False |
With communication interface INTERBUS | False |
With communication interface PROFIBUS | False |
With communication interface RS-232 | False |
With communication interface RS-422 | False |
With communication interface RS-485 | False |
With communication interface SSD | False |
With communication interface SSI | False |
With reflector | False |
Output energized | Light |
Transmitting LED | Visible red 660nm |
Material housing | Other |
---|---|
Housing material | Polyester |
Material of cable sheath | Polyvinyl chloride (PVC) |
Ambient temperature | -13 °F |
---|---|
Relative humidity, max | 85 % |
Field of view | 18 ° |
Ambient temperature, max | -25 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.0 |
Lead Time | 5 |
Dimension Width | 9.0 |
Dimension Length | 20.0 |
Stock Status | NON_STOCKED |
Weight | 40.0 |
Weight Unit | G |
Dimension Unit | MM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ka-in001_-en-p | 42KA-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Optics Position | Side View |
---|---|
Sensing Mode | Sharp Cut Off Diffuse |
Degree of protection (NEMA) | 1 |
---|---|
Degree of protection (IP) | IP40 |
Max. switching distance | 30 mm |
Width sensor | 7 mm |
Height of sensor | 20 mm |
Length of sensor | 9 mm |
Setting procedure | Manual adjustment |
Weight, max | 40 g |
Wavelength of the sensor | 660 nm |
---|---|
Max. output current | 80 mA |
Response time | 0.5 ms |
Voltage type | DC |
Type of switching output | NPN |
Type of electric connection | Cable |
Type of light | Multi-coloured LED |
Sensing mode | Light switching |
Leakage current, max | 0.5 µa |
Supply current | 27 mA |
Operating voltage | 12...24V DC ±10% |
1:1 margin | 3 cm maximum (1.18 in) |
Lens material | Vinyl chloride |
Optics position | Side view (with sensitivity adjustment) |
Connection type | 3 conductor 500V PVC jacketed cable 6.5 ft (2m) |
Sensitivity adjustment | Potentiom |
Protection type | Transient noise protection |
LED status | Red ON: output energized |
Suitable for safety functions | False |
With time function | False |
Pre failure notice | False |
With communication interface analogue | False |
With communication interface AS-Interface | False |
With communication interface CANOpen | False |
With communication interface DeviceNet | False |
With communication interface Ethernet | False |
With communication interface INTERBUS | False |
With communication interface PROFIBUS | False |
With communication interface RS-232 | False |
With communication interface RS-422 | False |
With communication interface RS-485 | False |
With communication interface SSD | False |
With communication interface SSI | False |
With reflector | False |
Output energized | Light |
Transmitting LED | Visible red 660nm |
Material housing | Other |
---|---|
Housing material | Polyester |
Material of cable sheath | Polyvinyl chloride (PVC) |
Ambient temperature | -13 °F |
---|---|
Relative humidity, max | 85 % |
Field of view | 18 ° |
Ambient temperature, max | -25 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.0 |
Lead Time | 5 |
Dimension Width | 9.0 |
Dimension Length | 20.0 |
Stock Status | NON_STOCKED |
Weight | 40.0 |
Weight Unit | G |
Dimension Unit | MM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
42ka-in001_-en-p
Installation Instructions
42KA-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ka-in001_-en-p | 42KA-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.