Loading
View all 42KA Flat Pack
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
42KA-D2JPHC-A2

Ultra Mini Photo Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
PHOTOSWITCH Photoelectric Sensor, Ultra Miniature Flat Pack, 50mm (2in), Standard Diffuse, No sensitivity adjustment, DC - Light Operate, Source (PNP)
  • Add to BOM
  • Repair services
  • Get support
42KA-D2JPHC-A2

Ultra Mini Photo Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
PHOTOSWITCH Photoelectric Sensor, Ultra Miniature Flat Pack, 50mm (2in), Standard Diffuse, No sensitivity adjustment, DC - Light Operate, Source (PNP)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
42KA-D2JPHC-A2
UPC
662072079423
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Japan
Light Source
Visible Red
Sensing Mode
Standard Diffuse
Connection type
3 conductor 500V PVC jacketed cable 6.5 ft (2m)
LED status
Red ON: output energized
Leakage current, max
0.5 µa
Lens material
Polycarbonate
Max. output current
80 mA
Operating voltage
12...24V DC ±10%
Optics position
Face view (without sensitivity adjustment)
Output energized
Light
Pre failure notice
False
Protection type
Transient noise protection
Rated control supply voltage at DC
12 V
Response time
0.5 ms
Sensing mode
Light switching
Sensitivity adjustment
Potentiom
Suitable for safety functions
False
Supply current
20 mA
Transmitting LED
Visible red 660nm
Type of electric connection
Cable
Type of light
Multi-coloured LED
Type of switching output
PNP
Voltage type
DC
Wavelength of the sensor
660 nm
With communication interface AS-Interface
False
With communication interface CANOpen
False
With communication interface DeviceNet
False
With communication interface Ethernet
False
With communication interface INTERBUS
False
With communication interface PROFIBUS
False
With communication interface RS-232
False
With communication interface RS-422
False
With communication interface RS-485
False
With communication interface SSD
False
With communication interface SSI
False
With communication interface analogue
False
With reflector
False
With time function
False
Ambient temperature
-13 °F
Ambient temperature, max
-25 °C
Relative humidity, max
85 %
Mechanical
Degree of protection (IP)
IP40
Degree of protection (NEMA)
1
Height of sensor
18 mm
Length of sensor
3.5 mm
Max. switching distance
50 mm
Setting procedure
Manual adjustment
Weight, max
40 g
Width sensor
19.5 mm
Construction
Housing material
Polyester
Material housing
Other
Material of cable sheath
Polyvinyl chloride (PVC)
Material of optical surface
Plastic
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Installation Instructions Publication
42ka-in001_-en-p 42KA-IN001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
42KA-D2JPHC-A2
UPC
662072079423
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Japan
Electrical & Connectivity
Light Source
Visible Red
Sensing Mode
Standard Diffuse
Connection type
3 conductor 500V PVC jacketed cable 6.5 ft (2m)
LED status
Red ON: output energized
Leakage current, max
0.5 µa
Lens material
Polycarbonate
Max. output current
80 mA
Operating voltage
12...24V DC ±10%
Optics position
Face view (without sensitivity adjustment)
Output energized
Light
Pre failure notice
False
Protection type
Transient noise protection
Rated control supply voltage at DC
12 V
Response time
0.5 ms
Sensing mode
Light switching
Sensitivity adjustment
Potentiom
Suitable for safety functions
False
Supply current
20 mA
Transmitting LED
Visible red 660nm
Type of electric connection
Cable
Type of light
Multi-coloured LED
Type of switching output
PNP
Voltage type
DC
Wavelength of the sensor
660 nm
With communication interface AS-Interface
False
With communication interface CANOpen
False
With communication interface DeviceNet
False
With communication interface Ethernet
False
With communication interface INTERBUS
False
With communication interface PROFIBUS
False
With communication interface RS-232
False
With communication interface RS-422
False
With communication interface RS-485
False
With communication interface SSD
False
With communication interface SSI
False
With communication interface analogue
False
With reflector
False
With time function
False
Compliance & Environment
Ambient temperature
-13 °F
Ambient temperature, max
-25 °C
Relative humidity, max
85 %
Physical Characteristics
Mechanical
Degree of protection (IP)
IP40
Degree of protection (NEMA)
1
Height of sensor
18 mm
Length of sensor
3.5 mm
Max. switching distance
50 mm
Setting procedure
Manual adjustment
Weight, max
40 g
Width sensor
19.5 mm
Construction
Housing material
Polyester
Material housing
Other
Material of cable sheath
Polyvinyl chloride (PVC)
Material of optical surface
Plastic
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
42ka-in001_-en-p Installation Instructions
42KA-IN001
General Publication
Product Cutsheet --
Installation Instructions Publication
42ka-in001_-en-p 42KA-IN001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Ultra Mini Photo Sensor
CloseClose
42KA-D2JPHC-A2
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose