| Light Source |
Visible Red
|
|---|---|
| Sensitivity Adjustment |
Not Adjustable Sensitivity
|
| Standard |
UL Certified
|
| Degree of protection (NEMA) |
1
|
|---|---|
| Degree of protection (IP) |
IP40
|
| Max. switching distance |
50 mm
|
| Width sensor |
19.5 mm
|
| Height of sensor |
18 mm
|
| Length of sensor |
3.5 mm
|
| Setting procedure |
Manual adjustment
|
| Weight, max |
40 g
|
| Wavelength of the sensor |
660 nm
|
|---|---|
| Max. output current |
80 mA
|
| Response time |
0.5 ms
|
| Voltage type |
DC
|
| Rated control supply voltage at DC |
12 V
|
| Type of switching output |
NPN
|
| Type of electric connection |
Cable
|
| Type of light |
Multi-coloured LED
|
| Sensing mode |
Light switching
|
| Leakage current, max |
0.5 µa
|
| Supply current |
20 mA
|
| Operating voltage |
12...24V DC ±10%
|
| Lens material |
Polycarbonate
|
| Optics position |
Face view (without sensitivity adjustment)
|
| Connection type |
3 conductor 500V PVC jacketed cable 6.5 ft (2m)
|
| Sensitivity adjustment |
Potentiom
|
| Protection type |
Transient noise protection
|
| LED status |
Red ON: output energized
|
| Suitable for safety functions |
False
|
| With time function |
False
|
| Pre failure notice |
False
|
| With communication interface analogue |
False
|
| With communication interface AS-Interface |
False
|
| With communication interface CANOpen |
False
|
| With communication interface DeviceNet |
False
|
| With communication interface Ethernet |
False
|
| With communication interface INTERBUS |
False
|
| With communication interface PROFIBUS |
False
|
| With communication interface RS-232 |
False
|
| With communication interface RS-422 |
False
|
| With communication interface RS-485 |
False
|
| With communication interface SSD |
False
|
| With communication interface SSI |
False
|
| With reflector |
False
|
| Output energized |
Light
|
| Transmitting LED |
Visible red 660nm
|
| Material housing |
Other
|
|---|---|
| Housing material |
Polyester
|
| Material of optical surface |
Plastic
|
| Material of cable sheath |
Polyvinyl chloride (PVC)
|
| Ambient temperature |
-13 °F
|
|---|---|
| Relative humidity, max |
85 %
|
| Ambient temperature, max |
-25 °C
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42ka-in001_-en-p | 42KA-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Light Source |
Visible Red
|
|---|---|
| Sensitivity Adjustment |
Not Adjustable Sensitivity
|
| Standard |
UL Certified
|
| Degree of protection (NEMA) |
1
|
|---|---|
| Degree of protection (IP) |
IP40
|
| Max. switching distance |
50 mm
|
| Width sensor |
19.5 mm
|
| Height of sensor |
18 mm
|
| Length of sensor |
3.5 mm
|
| Setting procedure |
Manual adjustment
|
| Weight, max |
40 g
|
| Wavelength of the sensor |
660 nm
|
|---|---|
| Max. output current |
80 mA
|
| Response time |
0.5 ms
|
| Voltage type |
DC
|
| Rated control supply voltage at DC |
12 V
|
| Type of switching output |
NPN
|
| Type of electric connection |
Cable
|
| Type of light |
Multi-coloured LED
|
| Sensing mode |
Light switching
|
| Leakage current, max |
0.5 µa
|
| Supply current |
20 mA
|
| Operating voltage |
12...24V DC ±10%
|
| Lens material |
Polycarbonate
|
| Optics position |
Face view (without sensitivity adjustment)
|
| Connection type |
3 conductor 500V PVC jacketed cable 6.5 ft (2m)
|
| Sensitivity adjustment |
Potentiom
|
| Protection type |
Transient noise protection
|
| LED status |
Red ON: output energized
|
| Suitable for safety functions |
False
|
| With time function |
False
|
| Pre failure notice |
False
|
| With communication interface analogue |
False
|
| With communication interface AS-Interface |
False
|
| With communication interface CANOpen |
False
|
| With communication interface DeviceNet |
False
|
| With communication interface Ethernet |
False
|
| With communication interface INTERBUS |
False
|
| With communication interface PROFIBUS |
False
|
| With communication interface RS-232 |
False
|
| With communication interface RS-422 |
False
|
| With communication interface RS-485 |
False
|
| With communication interface SSD |
False
|
| With communication interface SSI |
False
|
| With reflector |
False
|
| Output energized |
Light
|
| Transmitting LED |
Visible red 660nm
|
| Material housing |
Other
|
|---|---|
| Housing material |
Polyester
|
| Material of optical surface |
Plastic
|
| Material of cable sheath |
Polyvinyl chloride (PVC)
|
| Ambient temperature |
-13 °F
|
|---|---|
| Relative humidity, max |
85 %
|
| Ambient temperature, max |
-25 °C
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
42ka-in001_-en-p
Installation Instructions
42KA-IN001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42ka-in001_-en-p | 42KA-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.