Product Family | Series 9000 |
---|
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 41.91 mm |
Height of sensor | 74.93 mm |
Length of sensor | 40 mm |
Operating distance | 50 mm |
List of degrees of protection (NEMA) | 3, 4X, 6P, 12, 13 |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Setting procedure | Manual adjustment |
Operating environment | IP69K, IP67 with 1200 psi, ECOLAB rated |
Wavelength of the sensor | 660 nm |
---|---|
Response time | 2 ms |
Voltage type | DC |
Type of switching output | PNP/NPN |
Type of electric connection | Plug-in connection |
Type of light | Other |
Sensing mode | Light-/dark switching |
Type of switch function | Other |
Current consumption, max | 30 mA |
Mode of sensing | Standard diffuse |
Lens material | Acrylic |
Load current | 250mA @ 30V DC |
Light source | Visible red |
Operating voltage/mode | DC - NPN and PNP |
Connection type | 4 pin mini integral QD |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is ON |
Suitable for safety functions | False |
With time function | False |
Pre failure notice | False |
Sensor types | Standard ON/OFF |
Material housing | Plastic |
---|---|
Construction type housing | Special construction |
Housing material | Valox® |
Material of optical surface | Plastic |
Operating temperature | -34 °C |
---|---|
Relative humidity | 5 to 95 % |
Ambient light immunity | Incandescent light 5000 lux |
Field of view | 3.5° for 1.5 m (4.92 ft) 6.5° for 3 m (9.8 ft) and 4 m (13 ft) range |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | Series 9000 |
---|
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 41.91 mm |
Height of sensor | 74.93 mm |
Length of sensor | 40 mm |
Operating distance | 50 mm |
List of degrees of protection (NEMA) | 3, 4X, 6P, 12, 13 |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Setting procedure | Manual adjustment |
Operating environment | IP69K, IP67 with 1200 psi, ECOLAB rated |
Wavelength of the sensor | 660 nm |
---|---|
Response time | 2 ms |
Voltage type | DC |
Type of switching output | PNP/NPN |
Type of electric connection | Plug-in connection |
Type of light | Other |
Sensing mode | Light-/dark switching |
Type of switch function | Other |
Current consumption, max | 30 mA |
Mode of sensing | Standard diffuse |
Lens material | Acrylic |
Load current | 250mA @ 30V DC |
Light source | Visible red |
Operating voltage/mode | DC - NPN and PNP |
Connection type | 4 pin mini integral QD |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is ON |
Suitable for safety functions | False |
With time function | False |
Pre failure notice | False |
Sensor types | Standard ON/OFF |
Material housing | Plastic |
---|---|
Construction type housing | Special construction |
Housing material | Valox® |
Material of optical surface | Plastic |
Operating temperature | -34 °C |
---|---|
Relative humidity | 5 to 95 % |
Ambient light immunity | Incandescent light 5000 lux |
Field of view | 3.5° for 1.5 m (4.92 ft) 6.5° for 3 m (9.8 ft) and 4 m (13 ft) range |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.