Degree of protection (IP) | IP67 |
---|---|
Length amplifier | 40 mm |
Width amplifier | 41.91 mm |
Height amplifier | 74.93 mm |
Wave length | 660 nm |
Sensing mode type | Fiber optic small aperture |
Sensing distance | Depends on fiber optic cable |
List of degrees of protection (IP) | IP69K, IP67 |
Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
Setting procedure | Manual adjustment |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Voltage type | DC |
---|---|
Material housing | Plastic |
Rated control supply voltage at DC | 10 V |
Type of switching output | PNP/NPN |
Type of light | Other |
Type of electric connection | Cable |
Current consumption, max | 30 mA |
Light source | Visible red |
Load current | 250mA @ 30V DC |
Connection type | 2 m, 300V cable |
Operating voltage/mode | DC - NPN and PNP |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is on |
Sensor types | Standard ON/OFF |
Output function | Selectable light or dark operate |
Housing material | Valox® |
---|---|
With time function | False |
Construction type housing | Special construction |
Lens material | Acrylic |
Operating temperature | -34 °C |
---|---|
Relative humidity | 5 % |
Ambient light immunity | Incandescent light 5000 lux |
Field of view | Depends on fiber optic cable |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Technical Document | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (IP) | IP67 |
---|---|
Length amplifier | 40 mm |
Width amplifier | 41.91 mm |
Height amplifier | 74.93 mm |
Wave length | 660 nm |
Sensing mode type | Fiber optic small aperture |
Sensing distance | Depends on fiber optic cable |
List of degrees of protection (IP) | IP69K, IP67 |
Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
Setting procedure | Manual adjustment |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Voltage type | DC |
---|---|
Material housing | Plastic |
Rated control supply voltage at DC | 10 V |
Type of switching output | PNP/NPN |
Type of light | Other |
Type of electric connection | Cable |
Current consumption, max | 30 mA |
Light source | Visible red |
Load current | 250mA @ 30V DC |
Connection type | 2 m, 300V cable |
Operating voltage/mode | DC - NPN and PNP |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is on |
Sensor types | Standard ON/OFF |
Output function | Selectable light or dark operate |
Housing material | Valox® |
---|---|
With time function | False |
Construction type housing | Special construction |
Lens material | Acrylic |
Operating temperature | -34 °C |
---|---|
Relative humidity | 5 % |
Ambient light immunity | Incandescent light 5000 lux |
Field of view | Depends on fiber optic cable |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Technical Document
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Technical Document | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.