Loading
View all Series 9000 General Purpose Sensors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
42GRF-9003-QD1

SERIES 9000 PHOTOELECTRIC SENSOR

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
PHOTOSWITCH Photoelectric Sensor, Standard (On / Off), Large Aperture Fiber Optic, 45-264V DC / 40-264V AC, Solid State Isolated N.O., 4-pin AC Micro (M12) QD
  • Add to BOM
  • Repair services
  • Get support
42GRF-9003-QD1

SERIES 9000 PHOTOELECTRIC SENSOR

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
PHOTOSWITCH Photoelectric Sensor, Standard (On / Off), Large Aperture Fiber Optic, 45-264V DC / 40-264V AC, Solid State Isolated N.O., 4-pin AC Micro (M12) QD
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Accessories
Technotes
Unique Product Identifier
42GRF-9003-QD1
UPC
662468473019
Estimated Lead Time
35 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Ambient light immunity
Incandescent light 5000 lux
Field of view
Depends on fiber optic cable
Operating temperature
-34 °C
Relative humidity
5 %
Connection type
4 pin AC micro (M12) integral QD
Current consumption, max
30 mA
LED status
Yellow ON: power is on
Load current
300mA @ 264V AC
Material housing
Plastic
Operating voltage
70...264V @ AC
Operating voltage/mode
AC/DC - MOSFET
Output function
Selectable light or dark operate
Protection type
Short circuit, reverse polarity, false pulse, overload
Rated control supply voltage at DC
70 V
Sensor types
Standard ON/OFF
Type of electric connection
Connector M12
Type of light
Infrared light
Type of switching output
Other
Voltage type
AC/DC
Mechanical
Degree of protection (IP)
IP67
Height amplifier
74.93 mm
Length amplifier
40 mm
List of degrees of protection (IP)
IP69K, IP67
Operating environment
IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated
Sensing distance
Depends on fiber optic cable
Sensing mode type
Fiber optic large aperture
Setting procedure
Manual adjustment
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Wave length
880 nm
Width amplifier
41.91 mm
Construction
Construction type housing
Special construction
Housing material
Valox®
Lens material
Acrylic
With time function
False
Drawings
Product Drawing Drawing (DWG)
Drawings
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Technical Document --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
42GRF-9003-QD1
UPC
662468473019
Estimated Lead Time
35 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Compliance & Environment
Ambient light immunity
Incandescent light 5000 lux
Field of view
Depends on fiber optic cable
Operating temperature
-34 °C
Relative humidity
5 %
Electrical & Connectivity
Connection type
4 pin AC micro (M12) integral QD
Current consumption, max
30 mA
LED status
Yellow ON: power is on
Load current
300mA @ 264V AC
Material housing
Plastic
Operating voltage
70...264V @ AC
Operating voltage/mode
AC/DC - MOSFET
Output function
Selectable light or dark operate
Protection type
Short circuit, reverse polarity, false pulse, overload
Rated control supply voltage at DC
70 V
Sensor types
Standard ON/OFF
Type of electric connection
Connector M12
Type of light
Infrared light
Type of switching output
Other
Voltage type
AC/DC
Physical Characteristics
Mechanical
Degree of protection (IP)
IP67
Height amplifier
74.93 mm
Length amplifier
40 mm
List of degrees of protection (IP)
IP69K, IP67
Operating environment
IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated
Sensing distance
Depends on fiber optic cable
Sensing mode type
Fiber optic large aperture
Setting procedure
Manual adjustment
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Wave length
880 nm
Width amplifier
41.91 mm
Construction
Construction type housing
Special construction
Housing material
Valox®
Lens material
Acrylic
With time function
False
Drawings
Drawings
Product Drawing Drawing (DWG)
Drawings
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
Technical Document General
--
General Publication
Product Cutsheet --
Technical Document --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
SERIES 9000 PHOTOELECTRIC SENSOR
CloseClose
42GRF-9003-QD1
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose