| Sub Brand |
Series 9000
|
|---|
| Degree of protection (NEMA) |
13
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Width sensor |
41.91 mm
|
| Height of sensor |
74.93 mm
|
| Length of sensor |
40 mm
|
| Max. switching distance |
1200 mm
|
| Setting procedure |
Manual adjustment
|
| Sensing mode |
Light-/dark switching
|
| Sensing distance |
50 mm
|
| List of degrees of protection (NEMA) |
3, 4X, 6P, 12, 13
|
| Sensing mode type |
Clear object
|
| List of degrees of protection (IP) |
IP69K, IP67
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Operating environment |
IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated
|
| With time function |
False
|
|---|---|
| With reflector |
False
|
| Wavelength of the sensor |
660 nm
|
| Response time |
15 ms
|
| Voltage type |
AC/DC
|
| Type of switching output |
Relay contact
|
| Type of electric connection |
Cable
|
| Type of light |
Other
|
| Current consumption, max |
30 mA
|
| Sensor types |
Standard ON/OFF
|
| Lens material |
Acrylic
|
| Load current |
2A @ 132V AC and 1A @ 264V AC
|
| Light source |
Visible red
|
| Connection type |
2 m, 300V cable
|
| Operating voltage/mode |
AC/DC - SPDT relay (2)
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| LED status |
Yellow ON: power is ON
|
| Suitable for safety functions |
False
|
| Pre failure notice |
False
|
| Material housing |
Plastic
|
|---|---|
| Construction type housing |
Special construction
|
| Housing material |
Valox®
|
| Material of optical surface |
Plastic
|
| Operating temperature |
-34 °C
|
|---|---|
| Relative humidity |
5 to 95 %
|
| Ambient light immunity |
Incandescent light 5000 lux
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Sub Brand |
Series 9000
|
|---|
| Degree of protection (NEMA) |
13
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Width sensor |
41.91 mm
|
| Height of sensor |
74.93 mm
|
| Length of sensor |
40 mm
|
| Max. switching distance |
1200 mm
|
| Setting procedure |
Manual adjustment
|
| Sensing mode |
Light-/dark switching
|
| Sensing distance |
50 mm
|
| List of degrees of protection (NEMA) |
3, 4X, 6P, 12, 13
|
| Sensing mode type |
Clear object
|
| List of degrees of protection (IP) |
IP69K, IP67
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Operating environment |
IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated
|
| With time function |
False
|
|---|---|
| With reflector |
False
|
| Wavelength of the sensor |
660 nm
|
| Response time |
15 ms
|
| Voltage type |
AC/DC
|
| Type of switching output |
Relay contact
|
| Type of electric connection |
Cable
|
| Type of light |
Other
|
| Current consumption, max |
30 mA
|
| Sensor types |
Standard ON/OFF
|
| Lens material |
Acrylic
|
| Load current |
2A @ 132V AC and 1A @ 264V AC
|
| Light source |
Visible red
|
| Connection type |
2 m, 300V cable
|
| Operating voltage/mode |
AC/DC - SPDT relay (2)
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| LED status |
Yellow ON: power is ON
|
| Suitable for safety functions |
False
|
| Pre failure notice |
False
|
| Material housing |
Plastic
|
|---|---|
| Construction type housing |
Special construction
|
| Housing material |
Valox®
|
| Material of optical surface |
Plastic
|
| Operating temperature |
-34 °C
|
|---|---|
| Relative humidity |
5 to 95 %
|
| Ambient light immunity |
Incandescent light 5000 lux
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.