Degree of protection (NEMA) | 13 |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 41.91 mm |
Height of sensor | 74.93 mm |
Length of sensor | 40 mm |
Max. switching distance | 1200 mm |
Setting procedure | Manual adjustment |
Sensing mode | Light-/dark switching |
Sensing distance | 50 mm |
List of degrees of protection (NEMA) | 3, 4X, 6P, 12, 13 |
Sensing mode type | Clear object |
List of degrees of protection (IP) | IP69K, IP67 |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
With time function | False |
---|---|
With reflector | False |
Wavelength of the sensor | 660 nm |
Response time | 15 ms |
Voltage type | AC/DC |
Type of switching output | Relay contact |
Type of electric connection | Plug-in connection |
Type of light | Other |
Current consumption, max | 30 mA |
Sensor types | Standard ON/OFF |
Lens material | Acrylic |
Load current | 2A @ 132V AC and 1A @ 264V AC |
Light source | Visible red |
Connection type | 5 pin mini QD |
Operating voltage/mode | AC/DC - SPDT relay (2) |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is ON |
Suitable for safety functions | False |
Pre failure notice | False |
Material housing | Plastic |
---|---|
Construction type housing | Special construction |
Housing material | Valox® |
Material of optical surface | Plastic |
Operating temperature | -34 °C |
---|---|
Relative humidity | 5 to 95 % |
Ambient light immunity | Incandescent light 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.2 |
Lead Time | 5 |
Dimension Width | 20.19 |
Dimension Length | 27.51 |
Stock Status | STOCKED |
Weight | 0.249 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (NEMA) | 13 |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 41.91 mm |
Height of sensor | 74.93 mm |
Length of sensor | 40 mm |
Max. switching distance | 1200 mm |
Setting procedure | Manual adjustment |
Sensing mode | Light-/dark switching |
Sensing distance | 50 mm |
List of degrees of protection (NEMA) | 3, 4X, 6P, 12, 13 |
Sensing mode type | Clear object |
List of degrees of protection (IP) | IP69K, IP67 |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
With time function | False |
---|---|
With reflector | False |
Wavelength of the sensor | 660 nm |
Response time | 15 ms |
Voltage type | AC/DC |
Type of switching output | Relay contact |
Type of electric connection | Plug-in connection |
Type of light | Other |
Current consumption, max | 30 mA |
Sensor types | Standard ON/OFF |
Lens material | Acrylic |
Load current | 2A @ 132V AC and 1A @ 264V AC |
Light source | Visible red |
Connection type | 5 pin mini QD |
Operating voltage/mode | AC/DC - SPDT relay (2) |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is ON |
Suitable for safety functions | False |
Pre failure notice | False |
Material housing | Plastic |
---|---|
Construction type housing | Special construction |
Housing material | Valox® |
Material of optical surface | Plastic |
Operating temperature | -34 °C |
---|---|
Relative humidity | 5 to 95 % |
Ambient light immunity | Incandescent light 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.2 |
Lead Time | 5 |
Dimension Width | 20.19 |
Dimension Length | 27.51 |
Stock Status | STOCKED |
Weight | 0.249 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.