42EF-U2JBB-A2
RightSight Photosensor
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
PHOTOSWITCH Photoelectric Sensor, RightSight, Retroflective, Red, DC - Light Operate, Both Sink (NPN) and Source (PNP), 2m (6.5ft) cable
42EF-U2JBB-A2
RightSight Photosensor
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
PHOTOSWITCH Photoelectric Sensor, RightSight, Retroflective, Red, DC - Light Operate, Both Sink (NPN) and Source (PNP), 2m (6.5ft) cable
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
D
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Downloads
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
42EF-U2JBB-A2
|
|---|---|
| UPC |
611320989014
|
| Estimated Lead Time |
35 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Dominican Republic
|
| Light Source |
Visible Red
|
|---|
| Connection type |
2 m cable
|
|---|---|
| Current consumption |
35 mA DC max, 15 mA AC max
|
| LED status |
Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active
|
| Leakage current |
DC: 0.1 mA, max, AC: 0.4 mA, max
|
| Lens material |
Acrylic
|
| Light source |
Visible red
|
| Max. output current |
100 mA
|
| Operating voltage/mode |
DC - light operate
|
| Output type |
NPN & PNP W/ SCP
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| Rated control supply voltage at DC |
10.8 V
|
| Response time |
1 ms
|
| Sensitivity adjustment |
Not adjustable
|
| Type of electric connection |
Cable
|
| Type of light |
Other
|
| Type of switching output |
Other
|
| Voltage type |
DC
|
| Ambient light immunity |
Incandescent light 5000 lux
|
|---|---|
| Operating temperature |
-25 to 70 °C (-13 to 158 °F) @ 132V AC/DC
|
| Relative humidity |
5…95% (noncondensing)
|
Mechanical
| Degree of protection (IP) |
IP67
|
|---|---|
| Degree of protection (NEMA) |
6P
|
| Field of view |
2.5 °
|
| Height of sensor |
46.7 mm
|
| Length of sensor |
34.5 mm
|
| List of degrees of protection (IP) |
IP67 (IEC 529), 1200 psi (8270 kPa) washdown
|
| List of degrees of protection (NEMA) |
4X, 6P
|
| Sensing distance designator |
TBD
|
| Sensing mode |
Standard retroreflective
|
| Setting procedure |
Other
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Spot size |
140 mm @ 3 m
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Width sensor |
27 mm
|
Construction
| Cover material |
Udel™
|
|---|---|
| Housing material |
Mindel™
|
| Material housing |
Other
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42ef-in002_-en-p | 42EF-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Release notes
1.000
| IODD - IO-Link Device Description Files | Size | Notes | |
|---|---|---|---|
|
|
IODD for 42EF-D2JBAK-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-D2KBAK-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-D2MPAK-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-P2JBB-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-P2KBB-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-P2MPB-xx Ser.D v.1.000 | 175 KB | |
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
42EF-U2JBB-A2
|
|---|---|
| UPC |
611320989014
|
| Estimated Lead Time |
35 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Dominican Republic
|
Electrical & Connectivity
| Light Source |
Visible Red
|
|---|
| Connection type |
2 m cable
|
|---|---|
| Current consumption |
35 mA DC max, 15 mA AC max
|
| LED status |
Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active
|
| Leakage current |
DC: 0.1 mA, max, AC: 0.4 mA, max
|
| Lens material |
Acrylic
|
| Light source |
Visible red
|
| Max. output current |
100 mA
|
| Operating voltage/mode |
DC - light operate
|
| Output type |
NPN & PNP W/ SCP
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| Rated control supply voltage at DC |
10.8 V
|
| Response time |
1 ms
|
| Sensitivity adjustment |
Not adjustable
|
| Type of electric connection |
Cable
|
| Type of light |
Other
|
| Type of switching output |
Other
|
| Voltage type |
DC
|
Compliance & Environment
| Ambient light immunity |
Incandescent light 5000 lux
|
|---|---|
| Operating temperature |
-25 to 70 °C (-13 to 158 °F) @ 132V AC/DC
|
| Relative humidity |
5…95% (noncondensing)
|
Physical Characteristics
Mechanical
| Degree of protection (IP) |
IP67
|
|---|---|
| Degree of protection (NEMA) |
6P
|
| Field of view |
2.5 °
|
| Height of sensor |
46.7 mm
|
| Length of sensor |
34.5 mm
|
| List of degrees of protection (IP) |
IP67 (IEC 529), 1200 psi (8270 kPa) washdown
|
| List of degrees of protection (NEMA) |
4X, 6P
|
| Sensing distance designator |
TBD
|
| Sensing mode |
Standard retroreflective
|
| Setting procedure |
Other
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Spot size |
140 mm @ 3 m
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Width sensor |
27 mm
|
Construction
| Cover material |
Udel™
|
|---|---|
| Housing material |
Mindel™
|
| Material housing |
Other
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
42ef-in002_-en-p
Installation Instructions
42EF-IN002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42ef-in002_-en-p | 42EF-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Release notes
1.000
| IODD - IO-Link Device Description Files | Size | Notes | |
|---|---|---|---|
|
|
IODD for 42EF-D2JBAK-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-D2KBAK-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-D2MPAK-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-P2JBB-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-P2KBB-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-P2MPB-xx Ser.D v.1.000 | 175 KB | |
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
RightSight Photosensor
42EF-U2JBB-A2
Close
Print
Copyright ©2026 Rockwell Automation, Inc.